IC manufacturers Microchip

IC manufacturers (108)

Microchip SecureIoT1702

Overview

TopologyOther Topology
IC revisionA

Description

The SecureIoT1702 Development Board is intended as a development, demonstration, and testing platform for Internet-of-Things applications using the CEC1702, a 32-bit ARM® Cortex®-M4-based microcontroller with additional security peripherals. The board features a variety of hardware options (including a power supply, user interface, serial communications, and expansion headers) that enable rapid prototyping and development of embedded, secure Internet-of-Things applications. In addition to the native hardware features provided by the SecureIoT1702, hardware expansion is possible through the use of mikroBUS™ accessory boards.

Features

  • USB micro-B connector - Provides power to the board and provides an interfacefor serial input/output using the FT230X Serial-to-USB converter.
  • 10 kΩ Potentiometer – useful as an analog signal source for ADC demonstrationor user interface purposes.
  • Analog-to-Digital Converter expansion header – provides an expansion headerfor variable-resistance circuit elements, such as a thermistor.
  • 32.768 kHz crystal oscillator – provides an external high-precision clock sourceon the CEC1702’s XTAL1/2 oscillator input pins.
  • SST26VF032B Serial Flash – Stores the program image for the CEC1702 andprovides additional persistent storage for application information.
  • Serial Flash programming header
  • Color LED – Full color PWM-driven LED.
  • Status Indication LED – Output LED for the CEC1702’s Blinking/Breathing LEDhardware module.
  • LED Output Header – Expansion header for the second CEC1702 Blinking/Breathing LED hardware module.
  • JTAG Debugging Header
  • I2C Expansion Header
  • 128x64 pixel LCD – EastRising ERC12864 SPI-interface LCD. Useful for displayinguser application text/images.
  • 8x general-purpose pushbuttons – provides user input. Readable by theCEC1702’s hardware keyscan module or by general-purpose I/O input.
  • 2x mikroBUS™ Interfaces – useful for attaching a wide array of hardware expansionboards to extend the functionality of the platform.

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(mA)
Working Voltage(V (AC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Height0.8 mm
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
Rated Current50 mA
–
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
PackagingBag 
Pins8 
TypeStraight 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
–Check availability