Topology | Other Topology |
IC revision | 1 |
Digital Signal Controllers (DSCs) accelerate Digital Signal Processor (DSP) performance for time-critical applications. This family offers fast deterministic performance to address real-world design requirements such as high energy efficiency across variable load conditions in a power supply or controlling the precise speed and rotation of a motor. Complementing our dsPIC33CH dual-core DSCs, the dsPIC33CK family offers a cost-effective single-core option with the same high-performance core and peripherals. These high-performance DSCs feature a dsPIC33 ‘C’ core with DSP engine, expanded context selected registers to reduce interrupt latency, new instructions to accelerate DSP performance, tightly coupled peripherals and faster execution to enable complex high-speed control loop implementation. The dsPIC33CK family maintains the simplicity of a microcontroller and provides a performance upgrade path for dsPIC33E/dsPIC33F DSC users. Download the dsPIC33CK datasheet to learn more
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Winding Style | L (µH) | Z @ 100 MHz (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | VT (V (AC)) | Application | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744230900 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW SMT Common Mode Line Filter | bifiliar | 0.134 | 90 | 550 | 0.145 | 50 | 125 | USB 2.0 | – | – | – | – | – | – | – | – | – | ||
![]() | 82400152 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVS TVS Diode – High Speed Series | – | – | – | – | – | – | – | USB 1.0 -2.0 Flow Thru Design | 2+1 | Unidirectional | 5 | 1 | 6 | 2 | 6 | 10 | 8 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Winding Style | L (µH) | Z @ 100 MHz (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | VT (V (AC)) | Application | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Samples |
---|