IC manufacturers Microchip

IC manufacturers (97)

Microchip dsPIC33CK256MP505 | Demoboard DM330017-3

DSPIC33C DIGITAL POWER STARTER KIT

Overview

TopologyBuck Converter
Input voltage6-13.8 V
Output 13.8 V / 1 A
IC revisionB

Description

dsPIC33C Digital Power Starter Kit introduces and demonstrate the capabilities and features of Microchip's SMPS families of devices. It features on-board dsPIC33CK256MP505 DSC, SMPS power stages, loads, LCD display, USB/UART bridge and programmer/debugger, which eliminates the need for any additional hardware.

Features

dsPIC33CK Single Core Digital Signal Controller (DSC)Buck Converter StageBoost Converter StagePICkit™ On-Board (PKOB) Programmer/Debugger CircuitUSB/UART Hub and BridgeTemperature Sensor2x16 Character LCDLoads Control Push ButtonsReset Push ButtonUser Push Button

Typical applications

  • Power Factor Correction (PFC): Interleaved PFC, Critical Conduction PFC, Bridgeless PFC
  • Motor Control: BLDC, PMSM, SR, ACIM
  • DC/DC: Buck, Boost, Forward, Flyback, Push-Pull, Half/Full-Bridge, Phase-Shift Full-Bridge, Resonant Converters
  • DC/AC: Half/Full-Bridge Inverter, Resonant Inverter

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
Ø D
(mm)
Samples
885012206058SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)680 pF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
875075561005SPEC
7 files WCAP-PSLC Aluminum Polymer Capacitors100 µF ±20% 25 10.0 x 12.4 -55 °C up to +105 °C 10 12.4 10.3 15" Tape & Reel 2000 -55 °C up to +105 °C 4800 15 500 10
Order Code Data­sheet Simu­lation
885012206058SPEC
875075561005SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
Ø D
(mm)
Samples