IC manufacturers Microchip

IC manufacturers (97)

Microchip dsPIC33EP | Demoboard 1600W Bus balancer

1600W Bus balancer

Overview

TopologyOther Topology
IC revision1

Description

Microchip’s dsPIC33E family of digital signal controllers (DSCs) features a 70 MIPS dsPIC® DSC core with integrated DSP and enhanced on-chip peripherals. These DSCs enable the design of high-performance, precision motor control systems that are more energy efficient, quieter in operation, have a great range and extended life. They can be used to control brushless DC, permanent magnet synchronous, AC induction and stepper motors. These devices are also ideal for high-performance general purpose applications.

Features

  • Operating Conditions
  • 3.0V to 3.6V, -40ºC to +85ºC, DC to 70 MIPS
  • 3.0V to 3.6V, -40ºC to +125ºC, DC to 60 MIPS
  • dsPIC33E DSC Core
  • Modified Harvard Architecture
  • C Compiler Optimized Instruction Set
  • 16-bit Wide Data Path
  • 24-bit Wide Instructions
  • 16x16 Integer Multiply Operations
  • 32/16 and 16/16 Integer Divide Operations
  • Two 40-bit Accumulators with Rounding and Saturation Options
  • Single-Cycle Multiply and Accumulate
  • Single-Cycle shifts for up to 40-bit Data
  • 16x16 Fractional Multiply/Divide Operations

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesIRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialLR
(µH)
fres
(MHz)
nL
(µH)
∫Udt
(µVs)
VT
(V (DC))
CWW 1
(pF)
LS
(µH)
Size Samples
7443310100SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-HCC SMT High Current Cube Inductor 32.5 28.5 55.1 2.5 Iron Powder 0.94 100 1 1210
760301105SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-GDT Gate-Drive-Transformer 1:1:1 260 25.2 1500 9 1.7 EP5
Order Code Data­sheet Simu­lation
7443310100SPEC
760301105SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesIRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialLR
(µH)
fres
(MHz)
nL
(µH)
∫Udt
(µVs)
VT
(V (DC))
CWW 1
(pF)
LS
(µH)
Size Samples