Topology | Other Topology |
IC revision | B |
CPU
Up to 40 MIPS Operation (at 3.0-3.6V)
16 x 16 Fractional/Integer Hardware Multiply, Single Cycle Execution
Single-Cycle Multiply and Accumulate
32-bit by 16-bit Hardware Divider
C Compiler Optimized Instruction Set
System
Internal oscillator and Phase-Locked Loop (PLL) with 120 MHz VCO
On-chip LDO Voltage Regulator
JTAG Boundary Scan and Flash Memory Program Support
Fail-Safe Clock Monitor – allows safe shutdown if clock fails
Watchdog Timer with separate RC oscillator
High-Speed PWM Module FeaturesThree pairs of PWM outputs
Dead Time for Rising and Falling EdgesDuty Cycle Resolution of 1.04 ns for Dead-Time, Phase Shift, and Frequency
Supported PWM modes: Standard Edge-Aligned, True Independent Output, Complementary, Center-Aligned, Push-Pull, Multi-Phase, Variable Phase, Fixed Off-Time, Current Reset, and Current-Limit
PWMxL, PWMxH Output Pin Swapping
PWM4H, PWM4L Pins Remappable
On-the-Fly PWM Frequency, Duty Cycle and Phase Shift Changes
High-Speed Analog Comparator
Two Analog Comparators
10-bit DAC for each analog comparator
DACOUT pin to provide DAC output
High-Speed ADC
10-Bit Resolution
8 Input Channels
2 Msps Conversion rate
Independent Trigger Source Section for each Analog Input Conversion Pair
Peripherals
UART Module with LIN and IrDA® support
SPI Module with FIFO
I2C™ Module with Master and Slave Modes
2 16-bit Timer Modules
1 Input Capture and 1 Output Compare / PWM
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447713121 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 120 | 1.25 | 598 | 7 | 1030 | Performance |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447713121 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|