IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems HR1211

Offline 600W Battery Charger PFC + LLC with HR1211

Overview

TopologyLLC Resonant Converter
Input voltage85-265 V
Output 1400 V / 1.7 A
IC revision1.3

Description

The EVHR1211-Y-00B is an evaluation board for lithium-ion batteries, which are typically used in e-mobility and uninterruptible power supply (UPS) applications. The EVB can also be used as a general power supply unit. The device regulates the output voltage to 58.8V if there is not a battery present. This solution is based on a PFC + LLC combo controller from a single integrated circuit (the HR1211).

Features

  • Wide 85V to 265V Operating Input Range
  • 14S Battery Configuration (3.6V)
  • High Efficiency Up to 92%
  • Meets EuP Lot 6 and COC Version 5 Tier 2Specifications
  • Meets Class A IEC61000-3-2 Standards
  • Meets EN55032 Class B Standards
  • High Power Factor (PF)
  • Overload Protection (Auto-Restart Mode)
  • Short-Circuit Protection (SCP) (Auto-RestartMode)
  • Over-Voltage Protection (OVP)
  • Anti-Capacitive Mode Protection
  • Form Factor: 190mmx100mmx50mm (3URack STD)

Typical applications

  • E-Bike Battery Chargers
  • Rack UPS

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Operation Force (Value)
(g)
SchematicPackagingW
(mm)
H
(mm)
TiTl
(mm)
Pins
(pcs)
L
(µH)
IR
(A)
RDC max.
(Ω)
Samples
860080778021SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors330 µF 63 5000 -55 °C up to +105 °C 1870 207.9 8 5 13 25 Ammopack
7447070SPEC
6 files WE-FI Leaded Toroidal Line Choke 25 11.5 100 6 0.035
450301014042SPEC
5 files WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm 12 800 SPDT Bulk 0.5
74650073RSPEC
6 files WP-THRBU REDCUBE THR with internal through-hole thread Tape and Reel 7 3 M3 2.5 4 50
Order Code Data­sheet Simu­lation
860080778021SPEC
7447070SPEC
450301014042SPEC
74650073RSPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Operation Force (Value)
(g)
SchematicPackagingW
(mm)
H
(mm)
TiTl
(mm)
Pins
(pcs)
L
(µH)
IR
(A)
RDC max.
(Ω)
Samples