Topology | Buck Converter |
Input voltage | 37-57 V |
Output 1 | 12 V / 1 A |
IC revision | 1 |
mEZS84801A is a 12W, IEEE 802.3af-Compliant PoE powered device (PD) module with 37-57V PSE input and requires no Optocoupler Feedback
37V to 57V PSE Input 12V Output Voltage 1A Load Current No Optocoupler Feedback Over-Current Protection Over-Temperature Protection Over-Voltage Protection Minimal External Components
Order Code | Datasheet | Simulation | Downloads | Status | Product series | xPxC | Application System | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
615008140121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MJ Modular Jack Horizontal Shielded Front Grounding Post 8P8C Tab Down | 8P8C | CAT 3 | – | 1x1 | – | – | -40 °C up to +85 °C | – | THT | – | – | – | – | – | Horizontal | 1.5 | Tray | ||
749020010A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LAN LAN Transformer | – | – | 1000 Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | 24 | – | 6.5 | – | Standard | – | – | |||
61300411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 4 | Single | – | Pin Header | Straight | 3 | Bag | ||
61301211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 12 | Single | – | Pin Header | Straight | 3 | Bag | ||
750316206 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
615008140121 | SPEC | – | |
749020010A | SPEC | ||
61300411121 | SPEC | – | |
61301211121 | SPEC | – | |
750316206 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | xPxC | Application System | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|