IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MPQ4560-AEC1

Industrial-Grade, 2A, 2MHz, 55V Step-Down Converter Available in AEC-Q100

Overview

TopologyBuck Converter
Input voltage3.8-55 V
Switching frequency2000 kHz
Output 15 V
IC revision1.1

Description

The MPQ4560 is a high-frequency, step-down, switching regulator with an integrated, highside, high-voltage, power MOSFET. It provides a 2A output with current mode control for fast loop response and easy compensation.The wide 3.8V-to-55V input range accommodates a variety of step-downapplications, including those in automotive input environment. A 12µA shutdown mode supply current allows use in battery-powered applications.High-power conversion efficiency over a wide load range is achieved by scaling down the switching frequency in light load conditions to reduce the switching and gate driving losses.Frequency foldback prevents inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation.By switching at 2MHz, the MPQ4560 can prevent electromagnetic interference problems, such as those found in AM radio and ADSL applications.The MPQ4560 is available in small 3mm x 3mm QFN10 and SOIC8E packages.

Features

  • Guaranteed Industrial AutomotiveTemperature Range Limits
  • Wide 3.8V-to-55V Operating Input Range
  • 250mΩInternal Power MOSFET
  • Up to 2MHz Programmable Switching Frequency
  • 140μA Quiescent Current
  • Ceramic Capacitor Stable
  • Internal Soft-Start
  • Up to 95% Efficiency
  • Output Adjustable from 0.8V to 52V
  • Available in QFN10 (3mmx3mm) and SOIC8E Packages

Typical applications

  • Distributed Power Systems
  • Automotive Systems
  • High Voltage Power Conversion
  • Industrial Power Systems
  • Battery Powered Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744771115SPEC
8 files WE-PD SMT Power Inductor 15 7 4.5 28 16.6 1260 Standard
Order Code Data­sheet Simu­lation
744771115SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples