Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 10-400 V |
IC revision | 1.3 |
The NX-HB-GAN039-BSCUL bottom-side cooled half-bridge evaluation board provides theelements of a simple buck or boost converter. This enables the basic study of the switchingcharacteristics and efficiency achievable with Nexperia’s 650 V GaN FETs. The high-voltage input and output canoperate at up to 400 V DC, with a power output of up to 3.5 kW dependent upon cooling, ambienttemperature and switching frequency.
l Very low switching lossesl Rugged gate with high threshold voltage, Vth = 4 V, enables single supply gate drive voltage 0 V to 10 - 12 V.l Very good QGD/QGS << 1 ratio, protects against parasitic turn-onl Minimal reverse-recoveryl Very low Rthl Best in class third-quadrant off-state conduction performance for wide-bandgap devicesVery low package inductance (≈1.3 nH @ 100 MHz)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | Q | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012006079 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | 1000 | |||
885342208012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | 10 nF | ±10% | 630 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | -55 °C up to +125 °C | – | |||
885012206120 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 5 | 1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | |||
885012207103 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 µF | ±10% | 50 | 0805 | – | – | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012006079 | SPEC | ||
885342208012 | SPEC | ||
885012206120 | SPEC | ||
885012207103 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | Q | Samples |
---|