| Topology | Half-Bridge Converter symmetrical isolated |
| Input voltage | 36-60 V |
| Output 1 | 12 V / 20 A |
| IC revision | 1.0 |
This application guide introduces an isolated half-bridge synchronous rectifier power supply evaluation module with 48V input, 240W 12V output, 200KHz switching frequency and maximum efficiency up to 95% for communication systems.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744316047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.47 | 19.5 | 8 | 16 | 2.75 | 280 | Superflux | – | – | – | – | – | – | – | – | 5.5 | – | ||
![]() | 74435580330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 3.3 | 33.2 | 27.5 | 45 | 1.7 | 26.5 | MnZn | – | – | – | – | – | – | – | – | 22.5 | – | ||
![]() | 860040875005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 100 µF | 100 | 7000 | 800 | 100 | 9 | 5 | 10 | 25 | Ammopack |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744316047 | SPEC | |
![]() | 74435580330 | SPEC | |
![]() | 860040875005 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples |
|---|