| Topology | Battery Management System |
| Input voltage | 12 V |
| IC revision | B1 |
The MPC5775B-EVB and MPC5775E-EVB are low-cost development boards engineered for battery management and inverter applications.Based on the 32-bit Power Architecture® MPC5775B/E ultra-reliable microcontrollers and the MC3377x battery cell controller, the MPC5775B/E-EVBs are highly-integrated development boards that help speed development.
Microcontroller (MCU)32-bit Power Architecture®MPC5775B/E ultra-reliable microcontrollersSystem Basis Chip (SBC)FS6500: Grade 1 and Grade 0 safety power system basis chip with CAN flexible data transceiverTransceiversTJA1145: High-speed CAN transceiver for partial networkingTJA1100HN: IEEE 100BASE-T1 compliant Automotive Ethernet PHY TransceiverMC33664: Isolated Network High-Speed Transceiver (MPC5775B-EVB only)InterfacesOnboard interfaces for CAN and LINOnboard interfaces for Ethernet, USB, UART, DSPIOnboard interfaces for eMIOS, ADC, DSPI, and eTPU (MPC5775E-EVB only)ConnectorsPCIe X4 style edge connector for motor control interfacesDebug selectable between external debug connection via JTAG or on-board OpenSDA (JTAG to USB interface)PowerRequires 12V external DC power supply (included with boards)
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Application | Interface Type | Type | Gender | Pins (pcs) | Working Voltage (V (AC)) | Pitch (mm) | Rows | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | ||
![]() | 150060SS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | ||
![]() | 74437349220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 7050 | -40 °C up to +125 °C | – | – | – | – | 7.3 | 6.6 | 4.8 | – | – | 22 | 2.75 | 4.15 | 8.5 | 170 | 8 | SMT | – | – | – | – | – | – | – | – | – | ||
| 885012005057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 22 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 4.7 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012105018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 100 nF | ±20% | 25 | 0402 | -55 °C up to +85 °C | – | 10 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 61303211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 81.28 | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | Straight | Pin Header | 32 | 250 | 2.54 | Single | 3 | |
![]() | 61301221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 15.24 | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | Straight | Pin Header | 12 | 250 | 2.54 | Dual | 3 | |
![]() | 61303621121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 45.72 | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | Straight | Pin Header | 36 | 250 | 2.54 | Dual | 3 | |
![]() | 61300111121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 2.54 | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | Straight | Pin Header | 1 | 250 | 2.54 | Single | 3 | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | Straight | Pin Header | 2 | 250 | 2.54 | Single | 3 | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | Straight | Pin Header | 3 | 250 | 2.54 | Single | 3 | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.16 | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | Straight | Pin Header | 4 | 250 | 2.54 | Single | 3 | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | Straight | Pin Header | 4 | 250 | 2.54 | Dual | 3 | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 15.24 | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | Straight | Pin Header | 6 | 250 | 2.54 | Single | 3 | |
![]() | 61302021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 25.4 | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | Straight | Pin Header | 20 | 250 | 2.54 | Dual | 3 | |
![]() | 629105150921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 1000 MΩ | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | SMT | Micro USB 2.0 | Type AB | Horizontal | Receptacle | 5 | 30 | – | – | 1.8 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060VS75000 | SPEC | |
![]() | 150060SS75000 | SPEC | |
![]() | 74437349220 | SPEC | |
| 885012005057 | SPEC | ||
| 885012205065 | SPEC | ||
| 885012105018 | SPEC | ||
| 885012206052 | SPEC | ||
![]() | 61303211121 | SPEC | – |
![]() | 61301221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61303621121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61300111121 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 61300421121 | SPEC | – |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61302021121 | SPEC | – |
![]() | 629105150921 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Application | Interface Type | Type | Gender | Pins (pcs) | Working Voltage (V (AC)) | Pitch (mm) | Rows | IR (A) | Samples |
|---|