Topology | LLC Resonant Converter |
Input voltage | 90-264 V |
IC revision | 1 |
The TEA2017DB1580 is a 240 W demo board built around the TEA2017, which includes both the PFC and LLC controller. The PFC can be configured to operate in DCM/QR, fixed frequency or multimode (DCM/QR/CCM).
Output 12 V/20 AInput voltage range 90 V-264 VDCM/QR/CCM fixed frequency mode PFC controllerExcellent PF and THD performanceIntegrated X-capacitor discharge without additional external componentsPower good functionDigital configurableSynchronous rectifier at secondary side
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|
![]() | 7447070 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | 100 | 6 | 0.035 | |
750315374 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – | ||
750318456 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | PFC Inductor | – | – | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples |
---|