| Topology | Power Factor Correction |
| Input voltage | 90-265 V |
| Switching frequency | 0.05-0.06 kHz |
| Output 1 | 16 V / 0.1 A |
| IC revision | 1.0 |
This document is both a user’s guide and an engineering report describing the evaluation board for a BLBC motor driver in up to 200W. This evaluation board integrated a MCU Embedded and Configurable 3-Phase PMSM/BLDC Motor Controller; A tiny Smart Power Module; A boundary mode PFC stage; A buck mode auxiliary power. That is say the board includes more than all ofrequirements to run a brush less motor. Thanks the PFC stage, the board can work on 90-265VAC full range. To simplify the circuit, a non-insulation topology was used, so please be careful during testing the board to prevent electrical shock.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | ISAT (A) | fres (MHz) | Size | Version | Pitch (mm) | Rows | G (mm) | Gender | Packaging | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Q (%) | IR (mA) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | Jumper | Bag | Black | – | – | – | – | – | – | 3 | – | – | – | – | – | 2.44 | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 7447714102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | 0.55 | 1.7 | 1050 | Performance | – | – | – | – | – | – | 5 | – | – | – | – | – | 0.43 | 1000 | 2050 | – | – | – | 10 | 10 | SMT | – | – | – | – | – | – | – | – | – | ||
![]() | 691101710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | 5 | – | – | – | Box | – | 12.6 | – | – | – | – | – | 16 | – | – | – | – | – | 10 | – | THT | – | – | – | – | – | – | 40022614 | – | – | |
![]() | 691101710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 3 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | 5 | – | – | – | Box | – | 12.6 | – | – | – | – | – | 16 | – | – | – | – | – | 15 | – | THT | – | – | – | – | – | – | 40022614 | – | – | |
![]() | 744823220 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | M | THT | – | – | 3 | – | – | – | 25.5 | – | – | – | – | – | 1.5 | 20000 | 270 | 250 | 1500 | MnZn | 23 | 13.8 | THT | – | – | – | – | – | – | 40042670 | – | – | ||
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | Single | – | Pin Header | Bag | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 10.16 | – | THT | – | – | – | – | – | – | – | – | – | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 4 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | Dual | – | Pin Header | Bag | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 5.08 | – | THT | – | – | – | – | – | – | – | – | – | |
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 14 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | Dual | – | Pin Header | Bag | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 17.78 | – | THT | – | – | – | – | – | – | – | – | – | |
![]() | 61302011821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | 20 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | Single | – | Socket Header | Tray | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 51.3 | – | THT | – | – | – | – | – | – | – | – | – | |
![]() | 820443211E | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | 230 VAC | – | – | – | – | – | – | – | – | – | – | – | – | – | 14 mm | THT | – | – | – | – | – | – | 20.5 | – | – | – | – | – | – | – | – | – | – | – | 16.5 | 4.8 | THT | 320 | 418 | 510 | 6000 | 190 | 0.6 | Yes | – | – | ||
![]() | 7447905 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MI SMT Multilayer Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 85 | 0805 | – | – | – | – | – | – | – | 0.9 | – | – | – | – | – | 0.05 | 1 | 400 | – | – | – | 2 | 1.2 | SMT | – | – | – | – | – | – | – | 45 | 50 | |
![]() | 151051RS11000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | – | – | – | – | – | – | 645 | Red | 650 | 30 | 2.1 | AlGaInP | 60 | – | – | 5 mm | – | – | – | – | – | Bulk | – | 8.6 | – | – | – | – | – | – | – | – | – | – | – | 5 | 5 | THT | – | – | – | – | – | 0.075 | – | – | – | ||
![]() | 151051VS04000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | – | – | – | – | – | – | 572 | Bright Green | 573 | 140 | 2.1 | AlInGaP | 40 | – | – | 5 mm | – | – | – | – | – | Bulk | – | 8.6 | – | – | – | – | – | – | – | – | – | – | – | 5 | 5 | THT | – | – | – | – | – | 0.075 | – | – | – | ||
![]() | 430186070716 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TATV THT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | – | 7 | 160 | 1000000 | Black | No | not specified | 0.05 | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 750341751 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | PQ2625 | – | – | – | 3.88 | – | Tray | – | 29.85 | – | – | – | – | – | – | 210 | – | – | 1000 | – | 28.96 | 29.84 | THT | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 60900213421 | SPEC | – |
![]() | 7447714102 | SPEC | |
![]() | 691101710002 | SPEC | – |
![]() | 691101710003 | SPEC | – |
![]() | 744823220 | SPEC | |
![]() | 61300411121 | SPEC | – |
![]() | 61300421121 | SPEC | – |
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61302011821 | SPEC | – |
![]() | 820443211E | SPEC | |
![]() | 7447905 | SPEC | – |
![]() | 151051RS11000 | SPEC | |
![]() | 151051VS04000 | SPEC | |
![]() | 430186070716 | SPEC | – |
![]() | 750341751 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | ISAT (A) | fres (MHz) | Size | Version | Pitch (mm) | Rows | G (mm) | Gender | Packaging | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Q (%) | IR (mA) | Samples |
|---|