| Topology | Flyback Converter |
| Input voltage | 220-380 V |
| Output 1 | 540 V / 2 A |
| IC revision | 1.0 |
RD-411The FNA21012A is a Motion SPM® 2 module providing a fully-featured, high-performance inverter output stage for AC induction, BLDC, and PMSM motors. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features: under-voltage lockouts, over-current shutdown, temperature sensing, and fault reporting. The built-in, high-speed HVIC requires only a single supply voltage and translates the incoming logiclevel gate inputs to high-voltage, high-current drive signals to properly drive the module's internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms
UL Certified No. E209204 (UL1557)1200 V - 10 A 3-Phase IGBT Inverter, Including Control ICs for Gate Drive and ProtectionsLow-Loss, Short-Circuit-Rated IGBTsVery Low Thermal Resistance Using Al2O3 DBC SubstrateBuilt-In Bootstrap Diodes and Dedicated Vs Pins Simplify PCB LayoutSeparate Open-Emitter Pins from Low-Side IGBTs for Three-Phase Current SensingSingle-Grounded Power Supply SupportedBuilt-In NTC Thermistor for Temperature Monitoring and ManagementAdjustable Over-Current Protection via Integrated Sense-IGBTsIsolation Rating of 2500 Vrms / 1 min.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pitch (mm) | Rows | Gender | IR (A) | Packaging | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | L (µH) | Q (%) | IR (mA) | RDC max. (Ω) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | Jumper | 3 | Bag | Black | – | – | – | – | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | Straight | – | – | – | – | – | – | – | – | 2.54 | Single | Pin Header | 3 | Bag | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 691101710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | 5 | – | – | 16 | Box | – | 12.6 | – | – | – | – | – | – | – | – | – | |
![]() | 691101710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 3 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | 5 | – | – | 16 | Box | – | 12.6 | – | – | – | – | – | – | – | – | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | – | – | – | Straight | – | – | – | – | – | – | – | – | 2.54 | Single | Pin Header | 3 | Bag | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 4 | – | – | – | Straight | – | – | – | – | – | – | – | – | 2.54 | Dual | Pin Header | 3 | Bag | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 14 | – | – | – | Straight | – | – | – | – | – | – | – | – | 2.54 | Dual | Pin Header | 3 | Bag | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61302011821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | 20 | – | – | – | Straight | – | – | – | – | – | – | – | – | 2.54 | Single | Socket Header | 3 | Tray | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 7447905 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MI SMT Multilayer Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.05 | – | – | 0.9 | – | – | – | – | – | 1 | 45 | 50 | 0.4 | |
![]() | 151051RS11000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | – | – | – | – | – | – | 645 | Red | 650 | 30 | 2.1 | AlGaInP | 60 | – | – | – | – | Bulk | – | 8.6 | – | – | – | – | – | – | – | – | – | ||
![]() | 151051VS04000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | – | – | – | – | – | – | 572 | Bright Green | 573 | 140 | 2.1 | AlInGaP | 40 | – | – | – | – | Bulk | – | 8.6 | – | – | – | – | – | – | – | – | – | ||
![]() | 430186070716 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TATV THT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.05 | Bulk | – | 7 | 160 | 1000000 | Black | No | not specified | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 60900213421 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 691101710002 | SPEC | – |
![]() | 691101710003 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 61300421121 | SPEC | – |
![]() | 61301421121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61302011821 | SPEC | – |
![]() | 7447905 | SPEC | – |
![]() | 151051RS11000 | SPEC | |
![]() | 151051VS04000 | SPEC | |
![]() | 430186070716 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pitch (mm) | Rows | Gender | IR (A) | Packaging | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | L (µH) | Q (%) | IR (mA) | RDC max. (Ω) | Samples |
|---|