Topology | Other Topology |
IC revision | 0917 |
LC717A series are designed for the customers to useeasily and introduce into their applications quickly. Allnecessary functions for determining ON and OFF switchingare built in one chip. Customers do not need to create anysoftware programs to determine switching. The table belowshows the comparison between LC717A series
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Mount | IR (A) | Working Voltage (V (AC)) | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691214110002S | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | THT | – | 130 | 2 | – | – | Horizontal | 10 | Box | |
![]() | 61300511821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | THT | – | 250 | 5 | Single | Socket Header | Straight | 3 | Tray | |
![]() | 61301211821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | THT | – | 250 | 12 | Single | Socket Header | Straight | 3 | Tray | |
![]() | 61302421821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header | – | – | – | – | THT | 3 | 250 | 24 | Dual | Socket Header | Straight | 3 | Tray | |
![]() | 694106301002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled Ø 6.4 | – | – | – | – | THT | 5 | 30 | – | – | – | Right Angled | 5 | Bag | |
![]() | 61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | THT | – | 250 | 4 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 613026243121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | THT | – | 250 | 26 | Dual | Socket Header | Angled | 3 | Tray |
Order Code | Datasheet | |
---|---|---|
![]() | 691214110002S | SPEC |
![]() | 61300511821 | SPEC |
![]() | 61301211821 | SPEC |
![]() | 61302421821 | SPEC |
![]() | 694106301002 | SPEC |
![]() | 61300411121 | SPEC |
![]() | 613026243121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Mount | IR (A) | Working Voltage (V (AC)) | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|