Topology | Buck Converter |
Input voltage | 30 V |
Output 1 | 21 V |
IC revision | 2 |
KNX [3] is a popular open home and building automation standard1. ON Semiconductor has a series of transceivers that handle the low level communication.The NCN5100ASGEVB evaluation boards are Arduino-compatible shields enabling rapid prototyping with a microcontroller of choice.All external components necessary for operating the transceivers are present on the shield. Plug it in a Arduino-compatible development kit and start developing!
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691214110003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | Rising Cage Clamp | PCB | Yes | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | THT | – | – | – | – | – | 3 | – | – | Horizontal | 10 | Box | ||
434123025816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 6.0x3.8 mm | – | – | – | – | – | – | – | – | – | 2.5 | 160 | 50000 | Black | not specified | – | – | – | – | 0.05 | Tape and Reel | ||
74406043221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQFS SMT Power Inductor | – | – | – | – | 220 | 0.26 | 1326 | 7 | SMT | 2.8 | – | – | – | – | – | – | – | – | 0.4 | – | |||
61300111121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | 1 | Single | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691214110003 | SPEC | – | |
434123025816 | SPEC | – | |
74406043221 | SPEC | ||
61300111121 | SPEC | – | |
61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|