| Topology | Flyback Converter |
| Input voltage | 85-265 V |
| Output 1 | 19 V / 2.4 A |
| IC revision | B |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7448011008 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | 1 | 8 | 330 | 300 | 2100 | Nanocrystalline | 14 | 7.5 | 16 | THT | ||
| 7508112434 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7448011008 | SPEC | |
| 7508112434 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|