IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1366 | Demoboard NCP1366

Low Power Offline Constant Current PWM Current-Mode Controller with/without High Voltage Startup Current Source

Overview

TopologyFlyback Converter
Input voltage-0.3-560 V
Switching frequency75-117 kHz
Output 15.5 V / 0 A
IC revision1.2

Description

The NCP1361/66 offers a new solution targeting output power levels from a few watts up to 20 W in a universal−mains flyback application. Due to a novel method this new controller offers a primary−side constant current control, saving secondary−side components to perform current regulation. The NCP1361/66 operates in valley−lockout quasi−resonant peak current mode control mode at nominal load to provide high efficiency. When the secondary−side power starts diminishing, the switching frequency naturally increases until a voltage−controlled oscillator (VCO) takes the lead, synchronizing the MOSFET turn−on in a drain−source voltage valley. The frequency is thus reduced by stepping into successive valleys until the number 4 is reached. Beyond this point, the frequency is linearly decreased in valley−switching mode until a minimum is hit. Valley lockout during the first four drain−source valleys prevents erratic discrete jumps and provides good efficiency in lighter load situations.

Features

  • ±10% Current Regulation
  • 560 V Startup Current Source
  • No Frequency Clamp, 80 or 110 kHz Maximum Switching Frequency Options
  • Quasi−Resonant Operation with Valley Switching Operation
  • Fixed Peak Current & Deep Frequency Foldback @Light Load Operation.
  • External Constant Voltage Feedback Adjustment
  • Cycle by Cycle Peak Current Limit
  • Built−In Soft−Start
  • Over & Under Output Voltage Protection
  • Wide Operation VCC Range (up to 28 V)
  • Low Start−up Current (2.5 A typ.) with NCP1361
  • Clamped Gate−drive Output for MOSFET
  • CS & Vs/ZCD pin Short and Open Protection
  • Internal Temperature Shutdown
  • Less than 30 mW No−Load Performance at High Line with NCP1366 Version
  • These are Pb−Free Devices

Typical applications

  • Low power ac−dc Adapters for Chargers.
  • Ac−dc USB chargers for Cell Phones, Tablets and cameras

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
fres(MHz)
Z @ 100 MHz(Ω)
IR(A)
RDC max.(Ω)
Z @ 25 MHz(Ω)
L(mm)
W(mm)
H(mm)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1 µH, 8.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Saturation Current @ 10%8.5 A
Self Resonant Frequency140 MHz
Rated Current8.5 A
DC Resistance0.015 Ω
Length6 mm
Width6 mm
Height8.5 mm
VersionHeat Shrinking Tube 
Check availability
SPECWE-PBF Flat Wire High Current SMT Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz42 Ω
Rated Current16 A
DC Resistance0.0006 Ω
Impedance @ 25 MHz28 Ω
Length5 mm
Width3 mm
Height2.55 mm
VersionNot Glued 
Check availability
750370274
SPECOffline Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
Check availability