IC manufacturers Onsemi

IC manufacturers (103)

Onsemi NCP1615 | Demoboard NCP1615AIOGEVB

240W All-in-One PC Power Supply Evaluation Board

Overview

TopologyPower Factor Correction
Input voltage110-230 V
Switching frequency26 kHz
Output 112 V / 20 A

Description

The NCP1615AIOGEVB Evaluation Board is a high voltage PFC controller designed to drive PFC boost stages based on an innovative Current Controlled Frequency Foldback (CCFF) method. In this mode, the circuit classically operates in critical conduction mode (CrM) when the inductor current exceeds a programmable value. When the current is below this preset level, the NCP1615AIOGEVB Evaluation Board linearly decays the frequency down to a minimum of about 26 kHz when the input current is zero. CCFF maximizes the efficiency at both nominal and light load. In particular, the standby losses are reduced to a minimum. An innovative circuitry allows near-unity power factor even when the switching frequency is reduced.

Features

  • High Voltage Start−Up Circuit with Integrated Brownout Detection
  • Input to Force Controller into Standby Mode
  • Restart Pin Allows Adjustment of Bulk Voltage Hysteresis in Standby Mode
  • Skip Mode Near the Line Zero Crossing
  • Fast Line / Load Transient Compensation
  • Valley Switching for Improved Efficiency
  • High Drive Capability: −500 mA/+800 mA
  • Wide VCC Range: from 9.5 V to 28 V
  • Input Voltage Range Detection
  • Input X2 Capacitor Discharge Circuitry
  • Power Saving Mode (PSM) Enables < 30 mW No−load Power Consumption
  • This is a Pb and Halogen Free Device
  • Adjustable Bulk Undervoltage Detection (BUV)
  • Soft Overvoltage Protection
  • Line Overvoltage Protection
  • Overcurrent Protection
  • Open Pin Protection for FB and FOVP/BUV Pins
  • Internal Thermal Shutdown
  • Bi−Level Latch Input for OVP and OTP
  • Bypass/Boost Diode Short Circuit Protection
  • Open Ground Pin Protection

Typical applications

  • LED Drivers
  • Flat TVs
  • PC Power Supplies
  • Off Line Appliances Requiring Power Factor Correction

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Ø Cable max.(mm)
Ø OD(mm)
Ø ID(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
SPECWE-VD Disk Varistor, 230 VAC, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
Length12.5 mm
Width4.4 mm
Height16 mm
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current2500 A
Energy Absorption66 J
Power Dissipation0.4 W
VDE ApprovalYes 
Check availability
SPECWCAP-FTXX Film Capacitors, Across the mains, 1 µF
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 µF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance10 GΩ
Pitch22.5 mm
Length26 mm
Width11 mm
Height20 mm
PackagingBulk 
Check availability
SPECWE-SAFB, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWE-SAFB
Length9.8 mm
Height5.65 mm
Cable Diameter Max.3 mm
Outer Diameter5.65 mm
Inner Diameter3 mm
Impedance @ 25 MHz 1 turn53 Ω
Impedance @ 100 MHz 1 turn79 Ω
Material4 W 620 
Check availability
750370249
SPECPower Inductor, –, –
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Power Inductor
Check availability