Topology | Power Factor Correction |
IC revision | 1 |
The NCP1615 is a high voltage PFC controller designed to drive PFC boost stages based on an innovative Current Controlled Frequency Foldback (CCFF) method. In this mode, the circuit classically operates in critical conduction mode (CrM) when the inductor current exceeds a programmable value. When the current is below this preset level, the NCP1615 linearly decays the frequency down to a minimum of about 26 kHz when the input current is zero. CCFF maximizes the efficiency at both nominal and light load. In particular, the standby losses are reduced to a minimum. An innovative circuitry allows near-unity power factor even when the switching frequency is reduced.This product is IEC60950 compliant.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | ISAT (A) | fres (MHz) | Version | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Operation Force (Value) (g) | Schematic | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Pins (Value) (pcs) | Rows | G (mm) | Gender | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890324023023 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 100 nF | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | – | – | – | 275 | – | – | 13 | 7 | 13 | Boxed THT | – | – | – | – | – | – | Across the mains | – | – | – | 18 | – | – | |||
890324024003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 330 nF | X2 | 260 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 12.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | – | – | – | 275 | – | – | 15 | 8.5 | 14 | Boxed THT | – | – | – | – | – | – | Across the mains | – | – | – | 18 | – | – | |||
860240473003 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | 47 µF | – | – | – | – | -40 °C up to +105 °C | 2.5 | – | – | – | – | – | – | 5000 | 160 | 11.75 | 14 | 6.3 | – | – | Ammopack | – | – | – | 25 | – | – | 11 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
860240574004 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | 47 µF | – | – | – | – | -40 °C up to +105 °C | 3.5 | – | – | – | – | – | – | 8000 | 240 | 16.45 | 12 | 8 | – | – | Ammopack | – | – | – | 35 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
860240475007 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | 220 µF | – | – | – | – | -40 °C up to +105 °C | 5 | – | – | – | – | – | – | 10000 | 580 | 55 | 14 | 10 | – | – | Ammopack | – | – | – | 25 | – | – | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
860080578019 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | 680 µF | – | – | – | – | -55 °C up to +105 °C | 5 | – | – | – | – | – | – | 5000 | 2260 | 238 | 9 | 13 | – | – | Ammopack | – | – | – | 35 | – | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
7448030509 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | 5 | 9 | 32 | 300 | 2100 | Nanocrystalline | 23 | 13.5 | 26 | THT | – | – | – | – | – | – | – | 40048238 | 4 | – | 5 | – | – | |||
744823422 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | 4 | 2.2 | 30 | 250 | 1500 | MnZn | 23.5 | 13.8 | 25.5 | THT | – | – | – | – | – | – | – | 40042670 | 4 | – | 3 | – | – | |||
820412711 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | THT | – | – | – | – | – | – | – | 12.5 | – | – | – | – | – | – | – | – | – | 12.5 | 4.4 | 16 | THT | 275 | 350 | 430 | 3500 | 80 | 0.4 | 230 VAC | Yes | – | – | – | – | – | |||
7447055 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.4 | 0.15 | 42 | – | – | – | 26 | 13 | – | THT | – | – | – | – | – | – | – | – | – | – | 15 | – | – | ||
7447231101 | SPEC | 13 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | 3.1 | 3.6 | Heat Shrinking Tube | – | – | – | – | – | – | – | – | – | – | – | 2.6 | 0.1 | 90 | – | – | – | 11 | 11 | 19 | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
61302021021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | 3 | – | – | – | – | – | 25.4 | – | – | THT | – | – | – | – | – | – | – | – | 20 | Dual | – | Pin Header | Angled | ||
450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | 10000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk | 0.5 | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
971100365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | – | – | – | – | – | – | – | – | – | – | 6 | M3 | M3 | – | – | – | – | – | – | – | Bag | – | – | – | – | – | Polyamide | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | 3 | – | – | – | – | – | 5.08 | – | – | THT | – | – | – | – | – | – | – | – | 2 | Single | – | Pin Header | Straight |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | ISAT (A) | fres (MHz) | Version | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Operation Force (Value) (g) | Schematic | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Pins (Value) (pcs) | Rows | G (mm) | Gender | Type | Samples |
---|