IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCP1622

90W TYPE-C PD3.0 / QC4.0 Power Adapter Solution with WT6615F

Overview

TopologyFlyback Converter
Input voltage90-164 V
Output 15 V / 3 A

Description

This design note describes a 90 W, Type C interface PD3.0, universal AC input, constant voltage power supply intended for smart phone, PAD and NB adaptor supporting PD3.0 or QC4.0,QC4.0+,PPS protocol, where isolation from the AC mains is required, and low cost, high efficiency, and low standby power are essential. The featured power supply is a simple QR flyback topology utilizing ON Semiconductor’s NCP1342 HF PWM controller, NCP4306D synchronous rectified controller, NTMFS6B03 synchronous MOSFET and ATP104 Switch MOSFET. This Design Note provides the complete circuit schematic details, PCB and BOM for 90 W Type C Interface PD3.0 Power adapter solution which supports PD output (5 V / 3 A, 9 V / 3 A, 12 V / 3 A, 15 V / 3 A, 20 V / 4.5 A). This design combined with Weltrend WT6615F PD3.0 protocol controller to provide PD3.0 and QC3.0 functions. This design also proposes a dual auxiliary power supply to supply PWM controller, the PWM controller is supplied by high voltage auxiliary voltage at low output voltage and supplied by low voltage auxiliary voltage at high output voltage and also shuts down zener bias of high voltage Vcc while low voltage auxiliary voltage supplies controller. This design also uses NCP4306 synchronous rectified controller to provide high efficiency and also has no external Vcc regulator to supply synchronous controller to ensure controller can works below 3.6 V.

Features

  • Universal AC input range (90 – 264 Vac)
  • Very low standby (5 V & 230 Vac) power consumption with no cable plug in
  • Very low ripple and noise
  • Inherent SCP and OCP protection
  • High power density (0.96 W/cm3)
  • Quick switching off FET while unplugging cable and switching on FET at Vbus dropping to 5 V while plugging cable again
  • Quasi-Resonant current mode control with Valley Switching
  • Valley lockout avoids audible noise at valley jumping operation
  • Support TYPE-C PD3.0 & QC4.0,QC4.0+,PPS protocol
  • Adaptive Output OVP and UVP
  • Two stage OCP for 15v and 20v output
  • Open loop protection
  • Board size: 111mmx53mmx16mm

Typical applications

  • Smart phone / PAD and NB adapter supporting PD3.0, QC4.0,QC4.0+,PPS

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingTol. CSizeDF
(%)
Ceramic TypeFl
(mm)
Operating TemperatureQZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeVRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(W)
ApplicationVDE ApprovalL
(µH)
IR
(mA)
Samples
885012006051SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)10 pF 5010 GΩ 1.6 0.8 0.8 7" Tape & Reel ±5% 0603 NP0 Class I 0.4 -55 °C up to +125 °C 600
885012006056SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)68 pF 5010 GΩ 1.6 0.8 0.8 7" Tape & Reel ±5% 0603 NP0 Class I 0.4 -55 °C up to +125 °C 1000
885012206077SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 pF 5010 GΩ 1.6 0.8 0.8 7" Tape & Reel ±10% 0603 2.5 X7R Class II 0.4 -55 °C up to +125 °C
885012206080SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)330 pF 5010 GΩ 1.6 0.8 0.8 7" Tape & Reel ±10% 0603 2.5 X7R Class II 0.4 -55 °C up to +125 °C
885012206083SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 nF 5010 GΩ 1.6 0.8 0.8 7" Tape & Reel ±10% 0603 2.5 X7R Class II 0.4 -55 °C up to +125 °C
885012206085SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)2.2 nF 5010 GΩ 1.6 0.8 0.8 7" Tape & Reel ±10% 0603 2.5 X7R Class II 0.4 -55 °C up to +125 °C
885342207016SPEC
7 files WCAP-CSMH Mid and High Voltage2.2 nF 100010 GΩ -55 °C up to +125 °C 2 1.25 1.25 7" Tape & Reel ±10% 0805 2.5 X7R Class II 0.5 -55 °C up to +125 °C
885012206089SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)10 nF 5010 GΩ 1.6 0.8 0.8 7" Tape & Reel ±10% 0603 2.5 X7R Class II 0.4 -55 °C up to +125 °C
885012206094SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)68 nF 507.4 GΩ 1.6 0.8 0.8 7" Tape & Reel ±10% 0603 3 X7R Class II 0.4 -55 °C up to +125 °C
885012206095SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF 505 GΩ 1.6 0.8 0.8 7" Tape & Reel ±10% 0603 3 X7R Class II 0.4 -55 °C up to +125 °C
890324024002SPEC
8 files WCAP-FTX2 Film Capacitors220 nF 275 X2 240 0.130 GΩ -40 °C up to +105 °C 12.5 15 7 12.5 Bulk ±10% Pitch 12.5 mm -40 °C up to +105 °C Across the mains
885012106019SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)220 nF 252.3 GΩ 1.6 0.8 0.8 7" Tape & Reel ±20% 0603 3.5 X5R Class II 0.4 -55 °C up to +85 °C
885012206076SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)1 µF 250.5 GΩ 1.6 0.8 0.8 7" Tape & Reel ±10% 0603 10 X7R Class II 0.4 -55 °C up to +125 °C
885012106018SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)2.2 µF 160.05 GΩ 1.6 0.8 0.8 7" Tape & Reel ±20% 0603 10 X5R Class II 0.4 -55 °C up to +85 °C
742792121SPEC
8 files WE-CBF SMT EMI Suppression Ferrite Bead -55 °C up to +125 °C 3.2 1.6 1.1 1206 0.5 -55 °C up to +125 °C 300 330 110 MHz 3000 0.06 High Current 1500
74279218SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead -55 °C up to +125 °C 3.2 1.6 1.1 1206 0.5 -55 °C up to +125 °C 600 700 90 MHz 2000 0.1 High Current 1200
820573011SPEC
6 files WE-VD Disk Varistor -40 °C up to +85 °C 9 4.1 12.5 7 mm -40 °C up to +85 °C 300 385 470 1200 35 0.25 230 VAC Yes
7447021SPEC
6 files WE-FI Leaded Toroidal Line Choke 16.5 9.7 -40 °C up to +105 °C 0.08 100 2500
750343888SPEC
PFC Inductor
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingTol. CSizeDF
(%)
Ceramic TypeFl
(mm)
Operating TemperatureQZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeVRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(W)
ApplicationVDE ApprovalL
(µH)
IR
(mA)
Samples