Topology | Power Factor Correction |
Input voltage | 90 V |
Output 1 | 390 V |
IC revision | 1 |
The NCP1631 integrates a dual MOSFET driver for interleaved PFC applications. Interleaving consists of paralleling two small stages in lieu of a bigger one, more difficult to design. This approach has several merits like the ease of implementation, the use of smaller components or a better distribution of the heating. Also, Interleaving extends the power range of Critical Conduction Mode that is an efficient and cost−effective technique (no need for low trr diodes). In addition, the NCP1631 drivers are 180° phase shift for a significantly reduced current ripple. Housed in a SOIC16 package, the circuit incorporates all the features necessary for building robust and compact interleaved PFC stages, with a minimum of external components.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | ISAT (A) | fres (MHz) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691313710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | 3 | Pluggable | PCB | No | Horizontal | – | – | 20 | – | – | – | – | – | 17 | – | – | THT | ||
744824622 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 4 | – | – | – | – | – | – | 6 | 2.2 | 20 | 250 | 1500 | MnZn | 27.5 | 18.5 | 33 | THT | |||
7447076 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | 6.1 | 0.15 | 45 | – | – | – | 27.5 | 13.6 | – | THT | ||
744731471 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TIS Radial Leaded Wire Wound Inductor | – | – | – | – | – | 0.4 | 2.3 | 0.6 | 0.47 | 1300 | – | – | – | 7.8 | 7.8 | 7.5 | THT | |||
744731102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TIS Radial Leaded Wire Wound Inductor | – | – | – | – | – | 0.25 | 1.7 | 0.35 | 1 | 2300 | – | – | – | 7.8 | 7.8 | 7.5 | THT | |||
750314724 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691313710003 | SPEC | – | |
744824622 | SPEC | ||
7447076 | SPEC | – | |
744731471 | SPEC | ||
744731102 | SPEC | ||
750314724 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | ISAT (A) | fres (MHz) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|