Topology | Other Topology |
IC revision | 4 |
The NCP1654 is a controller for Continuous Conduction Mode (CCM) Power Factor Correction Step up preconverters. It controls the power switch conduction time (PWM) in fixed frequency mode and is dependant on the instantaneous coil current. Housed in a SO-8 package the circuit minimizes the number of external components and drastically simplifies the PFC implementation. It also integrates high safety features that make the NCP1654 a driver for robust and compact PFC stages like an effective input power runaway clamping circuit.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691111710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 111 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 24 to 14 (AWG) 0.2 to 1.5 (mm²) | – | – | – | – | – | – | -40 °C up to +105 °C | 5 | 10 | – | – | Box | – | – | -40 °C up to +105 °C | – | – | – | ||
691111710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 111 - 5.00 mm Horizontal Entry Modular | 3 | Wire Protector | PCB | Yes | Horizontal | 24 to 14 (AWG) 0.2 to 1.5 (mm²) | – | – | – | – | – | – | -40 °C up to +105 °C | 5 | 15 | – | – | Box | – | – | -40 °C up to +105 °C | – | – | – | ||
890334025039CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 470 nF | 310 | X2 | 220 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 15 | 18 | 8 | 14 | Carton | ±10% | Pitch 15 mm | -40 °C up to +105 °C | – | – | – | |||
885012207054 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 100 pF | 25 | – | – | – | 10 GΩ | – | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.5 | |||
885012207055 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 150 pF | 25 | – | – | – | 10 GΩ | – | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.5 | |||
885012207058 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 470 pF | 25 | – | – | – | 10 GΩ | – | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.5 | |||
885012207060 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 1 nF | 25 | – | – | – | 10 GΩ | – | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.5 | |||
885012207063 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 3.3 nF | 25 | – | – | – | 10 GΩ | – | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.5 | |||
885012207065 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 6.8 nF | 25 | – | – | – | 10 GΩ | – | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.5 | |||
885012207066 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 10 nF | 25 | – | – | – | 10 GΩ | – | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.5 | |||
885012207068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 22 nF | 25 | – | – | – | 10 GΩ | – | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.5 | |||
885012207072 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 100 nF | 25 | – | – | – | 5 GΩ | – | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.5 | |||
885012207076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 470 nF | 25 | – | – | – | 1.1 GΩ | – | – | 2 | 1.25 | 1.25 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.5 | |||
885012207078 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 1 µF | 25 | – | – | – | 0.5 GΩ | – | – | 2 | 1.25 | 1.25 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 5 | X7R Class II | 0.5 | |||
885012207079 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 2.2 µF | 25 | – | – | – | 0.05 GΩ | – | – | 2 | 1.25 | 1.25 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 10 | X7R Class II | 0.5 | |||
885012208058 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 100 nF | 25 | – | – | – | 5 GΩ | – | – | 3.2 | 1.6 | 0.8 | 7" Tape & Reel | ±10% | 1206 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.6 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | Samples |
---|