IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCP3121

Dual 3.0 A, Step-Down DC/DC Switching Regulator

Overview

TopologyBuck Converter
Input voltage4.5-13.2 V
Switching frequency200-750 kHz
Output 10.8 V / 3 A
IC revision2

Description

The NCP3121 is a dual buck converter designed for low voltage applications requiring high efficiency. This device is capable of producing an output voltage as low as 0.8 V. The NCP3121 provides dual 3.0 A switching regulators with an adjustable 200 kHz − 750 kHz switching frequency. The switching frequency is set by an external resistor. The NCP3121 also incorporates an auto−tracking and sequencing feature. Protection features include cycle−by−cycle current limit and undervoltage lockout (UVLO). The NCP3121 comes in a 32−pin QFN package.

Features

  • Input Voltage Range from 4.5 V to 13.2 V
  • 12 Vin to 5.0 Vout = 87% Efficiency Min @ 3.0 A
  • 200−750 kHz Operation
  • Stable with Low ESR Ceramic Output Capacitor
  • 0.8 ±1.5% FB Reference Voltage
  • External Soft−Start
  • Out of Phase Operation of OUT1 & OUT2
  • Auto−Tracking and Sequencing
  • Enable/Disable Capability
  • Hiccup Overload Protection
  • Low Shutdown Power (Iq < 100 µA)

Note:Refer page 15 for different freq in /out and Iout.

Typical applications

  • Portable Applications,
  • Set−Top Boxes,
  • Networking and Telecommunications
  • DSP/P/FPGA Core

Products

Order Code Data­sheet Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Mount Samples
74456056SPEC
8 files WE-PD4 SMT Power Inductor 5.6 4 6 0.032 31 SMT
74456068SPEC
8 files WE-PD4 SMT Power Inductor 6.8 3.8 5.1 0.034 30 SMT
74459010SPEC
8 files WE-PD3 SMT Power Inductor 10 3.9 8 0.04 20
7445610SPEC
8 files WE-PD4 SMT Power Inductor 10 3.3 5 0.045 23 SMT
74459115SPEC
8 files WE-PD3 SMT Power Inductor 15 3.5 7 0.048 16.5
74458115SPEC
8 files WE-PD4 SMT Power Inductor 15 4 8 0.036 15 SMT
74458122SPEC
8 files WE-PD4 SMT Power Inductor 22 3.5 7 0.047 13 SMT
74458133SPEC
8 files WE-PD4 SMT Power Inductor 33 3 5.5 0.066 10 SMT
Samples
Order Code Data­sheet Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Mount Samples