| Topology | Buck Converter |
| Input voltage | 8-68 V |
| Switching frequency | 8-12 kHz |
| Output 1 | 60 V / 1.79 A |
| IC revision | 2 |
The NCV78723 is a single-chip and high efficient Buck Dual LEDDriver designed for automotive front lighting applications like highbeam, low beam, DRL (daytime running light), turn indicator, foglight, static cornering, etc. The NCV78723 is in particular designed forhigh current LEDs and provides a complete solution to drive 2 LEDstrings of up-to 60 V. It includes 2 independent current regulators forthe LED strings and required diagnostic features for automotive frontlighting with a minimum of external components – the chip doesn’tneed any external sense resistor for the buck current regulation.The available output current and voltages can be customized perindividual LED string. When more than 2 LED channels are requiredon 1 module, then 2, 3 or more devices NCV78723 can be combined;also with NCV78713 device – the derivative of the NCV78723incorporating Buck Single LED Driver. Thanks to the SPIprogrammability, one single hardware configuration can supportvarious application platforms.
Single Chip
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | IR (A) | ISAT (A) | fres (MHz) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | xPxC | Variant | Ports | Shielding | Tab | EMI | Application System | Working Voltage (V (AC)) | Gender | Operating Temperature | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | L (µH) | n | VT (V (AC)) | Size | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744043220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2 | – | – | – | – | 0.925 | 0.7 | 20 | – | – | – | – | 185 | – | – | – | – | – | – | – | – | 4.8 | – | – | – | – | Shielded | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | 22 | – | – | 4828 | SMT | ||
![]() | 7447709101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2 | – | – | – | – | 2.5 | – | 4.3 | 3.1 | 3.8 | 2.5 | 3.2 | 110 | – | – | – | – | – | – | – | – | 12 | – | – | – | – | Shielded | – | – | – | – | – | -40 °C up to +125 °C | Standard | – | – | – | – | – | – | – | 100 | – | – | 1210 | SMT | ||
![]() | 691322110003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | 3 | PCB Header | Cable | No | PCB Header | 10.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | – | 11.9 | Box | – | – | – | – | – | – | – | 300 | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | THT | |
![]() | 691322310003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | 3 | PCB Header | Cable | No | PCB Header | 10.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.81 | – | 12.62 | Box | – | – | – | – | – | – | – | 300 | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | THT | |
![]() | 691322110004 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | 4 | PCB Header | Cable | No | PCB Header | 10.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | – | 15.4 | Box | – | – | – | – | – | – | – | 300 | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | THT | |
![]() | 691322310004 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | 4 | PCB Header | Cable | No | PCB Header | 10.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.81 | – | 16.43 | Box | – | – | – | – | – | – | – | 300 | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | THT | |
![]() | 618009231321 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DSUB PCB | 9 | – | PCB | – | Angled | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.77 | – | 30.81 | Tray | – | with Hex Screw | – | – | – | – | – | 125 | Female | -55 °C up to +105 °C | Standard | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 749119250 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PoE Power over Ethernet Transformer | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16.3 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | Flyback | 36 - 57 V (DC) | 5 | 0.47 | 5 | 0.47 | 5 | 0.47 | 210 | 6:1:1:1:1.75 | 1500 | ER14.5/6 | SMT | |
![]() | 860040875003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 68 µF | 100 | 7000 | 460 | 68 | 9 | 5 | 10 | 16 | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 615008148521 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MJ Cat 3 Modular Jacks – THT | – | – | – | – | Horizontal | 1.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tray | 8P8C | – | 1x1 | Plastic | Up | No | CAT 3 | 120 | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | THT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744043220 | SPEC | |
![]() | 7447709101 | SPEC | |
![]() | 691322110003 | SPEC | – |
![]() | 691322310003 | SPEC | – |
![]() | 691322110004 | SPEC | – |
![]() | 691322310004 | SPEC | – |
![]() | 618009231321 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 749119250 | SPEC | – |
![]() | 860040875003 | SPEC | |
![]() | 615008148521 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | IR (A) | ISAT (A) | fres (MHz) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | xPxC | Variant | Ports | Shielding | Tab | EMI | Application System | Working Voltage (V (AC)) | Gender | Operating Temperature | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | L (µH) | n | VT (V (AC)) | Size | Mount | Samples |
|---|