Topology | Buck Converter |
Input voltage | 9-18 V |
Switching frequency | 154.7-185.3 kHz |
Output 1 | 1.2 V / 2 A |
Output 2 | 8 V / 2 A |
Output 3 | 5 V / 2 A |
Output 4 | 3.3 V / 2 A |
IC revision | 1 |
The NCV8855 is a multiple output controller / regulator IC with an integrated high−side load switch. The NCV8855 addresses automotive radio system and instrument cluster power supply requirements. In addition to the high−side load switch, the NCV8855 includes a switch−mode power supply (SMPS) buck controller, a 2.5 A SMPS buck regulator and two low dropout (LDO) linear regulator controllers. The NCV8855 in combination with the ultra−low quiescent current NCV861x IC forms an eight−output automotive radio or instrument cluster power solution. The NCV8855 has aninternally set switching frequency of 170 kHz, with a SYNC pin for external frequency synchronization.
The NCV8855 is intended to supply power to various loads, such as a tuner, CD logic, audio processor and CD / tape control within a car radio. The high−side switch can be used for a CD / tape mechanism or switching an electrically−powered antenna or display unit. In an instrument cluster application, the NCV8855 can be used to power graphics display, flash memory and CAN transceivers. In addition, the high−side switch can be used to limit power to a TFT display during a battery over−voltage condition.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447709220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 7 | 28 | 10 | 1210 | Standard | 6.5 | 8 | 5.3 | |||
744770133 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 33 | 4.7 | 53 | 8.5 | 1280 | Standard | 3.9 | 5.05 | 3.6 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447709220 | SPEC | ||
744770133 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | Samples |
---|