| Topology | Buck Converter |
| Input voltage | 4.5-36 V |
| Output 1 | 36 V / 2.2 A |
| IC revision | 1.0 |
The NCV890200 is a fixed−frequency, monolithic, Buck switching regulator intended for Automotive, battery−connected applications that must operate with up to a 36 V input supply. The regulator issuitable for systems with low noise and small form factor requirements often encountered in automotive driver information systems. The NCV890200 is capable of converting the typical 4.5 V to 18 V automotive input voltage range to outputs as low as 3.3 V at a constant switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures. TheNCV890200 also provides several protection features expected in Automotive power supply systems such as current limit, short circuitprotection, and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all−ceramic output filter capacitor − forming aspace−efficient switching regulator solution.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | ISAT,10% (A) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Interface Type | Type | Gender | Pins (pcs) | IR (A) | Working Voltage (V (DC)) | Rows | G (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060BS75000 | SPEC | 27 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 470 | Blue | 465 | – | – | – | – | – | – | 145 | – | – | – | 3.2 | – | – | – | InGaN | 140 | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.7 | SMT | ||
![]() | 7448030509 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 4 | – | – | – | 5 | 5 | 9 | 32 | 300 | 2100 | Nanocrystalline | 23 | 13.5 | 26 | THT | ||
![]() | 744823422 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 4 | 4 | – | – | 3 | 4 | 2.2 | 30 | 250 | 1500 | MnZn | 23.5 | 13.8 | 25.5 | THT | ||
![]() | 890324023023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Across the mains | 100 nF | X2 | 300 | 0.1 | 30 GΩ | 10 | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 18 | – | – | – | 275 | – | – | 13 | 7 | 13 | Boxed THT | ||
![]() | 890324024003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Across the mains | 330 nF | X2 | 260 | 0.1 | 30 GΩ | 12.5 | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 18 | – | – | – | 275 | – | – | 15 | 8.5 | 14 | Boxed THT | ||
![]() | 7447055 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.4 | – | – | 15 | 5.4 | 0.15 | 42 | – | – | – | 26 | 13 | – | THT | |
![]() | 7447231101 | SPEC | 15 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.1 | 3.6 | Heat Shrinking Tube | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.6 | 0.1 | 90 | – | – | NiZn | 11 | 11 | 19 | THT | ||
![]() | 150141M173100 | SPEC | – | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SFTW SMT Full-color TOP LED Waterclear | – | Red & Green & Blue | – | 465 | 515 | 635 | 470 | 520 | 625 | – | 230 | 950 | 270 | – | 3.2 | 3.2 | 2 | AlInGaP + InGaN | 120 | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | 2.8 | 1.9 | SMT | |
![]() | 860240473003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 µF | – | – | – | – | 2.5 | Ammopack | – | – | – | 5000 | 160 | 11.75 | 14 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 11 | – | – | – | ||
![]() | 860240574004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 µF | – | – | – | – | 3.5 | Ammopack | – | – | – | 8000 | 240 | 16.45 | 12 | 8 | – | – | – | – | – | – | – | – | – | – | – | 35 | – | – | 11.5 | – | – | – | ||
![]() | 860240475007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 µF | – | – | – | – | 5 | Ammopack | – | – | – | 10000 | 580 | 55 | 14 | 10 | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 16 | – | – | – | ||
![]() | 860080578019 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 680 µF | – | – | – | – | 5 | Ammopack | – | – | – | 5000 | 2260 | 238 | 9 | 13 | – | – | – | – | – | – | – | – | – | – | – | 35 | – | – | 20 | – | – | – | ||
![]() | 632121300001 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | USB 3.1 | – | – | – | – | 100 MΩ | – | Tray | – | – | – | – | – | – | – | – | Type A | Horizontal | Receptacle | 9 | 5 | 20 | – | – | 5 | – | – | – | – | – | – | – | – | THR | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | USB 3.1 | – | – | – | – | 1000 MΩ | – | Tape and Reel | – | – | – | – | – | – | – | – | Type C | Horizontal | Receptacle | 24 | – | 48 | – | 1.9 | 5 | – | – | – | – | – | – | – | – | THR | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | Bag | – | – | – | – | – | – | – | – | – | Straight | Pin Header | 2 | – | 250 | Single | – | 3 | – | – | – | – | – | 5.08 | – | – | THT | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | Bag | – | – | – | – | – | – | – | – | – | Straight | Pin Header | 3 | – | 250 | Single | – | 3 | – | – | – | – | – | 7.62 | – | – | THT | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | Bag | – | – | – | – | – | – | – | – | – | Straight | Pin Header | 4 | – | 250 | Single | – | 3 | – | – | – | – | – | 10.16 | – | – | THT | |
| 750317576 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | ISAT,10% (A) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Interface Type | Type | Gender | Pins (pcs) | IR (A) | Working Voltage (V (DC)) | Rows | G (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|