Topology | Other Topology |
IC revision | 2 |
The RSL10 Smart Shot Color Camera is a complete node-to-cloud solution platform for vision IoT applications that require always on, multi-year battery life with Bluetooth® Low Energy connectivity. Allowing OEMs to design low power cameras with triggered image capture and cloud-based processing, the platform offers the same features as the RSL10 Smart Shot Camera in a smaller form-factor with extended battery life and support for color and mono imaging.
Supports multiple image capture trigger modesPeriodic (1 second to 1 minute intervals)Continuous video-like stream with less than 1 frame/s on BLE5.0 and above on compatible mobile devicesProximity detectionAcceleration triggerEnvironment change triggerBluetooth Low Energy connectivity (Bluetooth 5) enabled by the RSL10 SIPFirmware Over The Air (FOTA) updatesSmall form Factor ( 55 x 65 mm)Advanced 360 fps imaging provided by the ARX3A0 Mono 65° DFOV IAS ModuleHigh sensitivity at both visible and NIR wavelengthSuper low power (3.2 mW)1/10" sensor for super compact moduleAuto Exposure featured enabled during image processingRSL10 Smart Shot Mobile App (GooglePlay™) (iOS®)Cloud connectivity to Amazon Web Services™ (Amazon Rekognition)Image Analytics/AI Engine to detect and identify objects within an imageUnprecedented ultra-low power consumption (Standby and Active Mode ) for battery life >1 yearMultiple powering options (USB or rechargeable Li-Ion batteries)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74406043100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQFS SMT Power Inductor | 10 | 1.22 | 86 | 45 | SMT | 2.8 | – | – | – | – | – | – | – | – | 1.77 | – | |||
62200213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm Jumper 1x2 | – | – | – | – | – | – | – | – | – | – | 1 | – | Jumper | – | 1 | Bag | ||
62200421121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm THT Dual Pin Header | – | – | – | – | THT | – | – | – | – | – | 4 | Dual | Pin Header | Straight | 1 | Box | ||
434153017835 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | – | – | – | – | – | 1.7 | 350 | 200000 | Blue | not specified | – | – | – | – | 0.05 | Tape and Reel | ||
60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | 2 | – | Jumper | – | 3 | Bag | ||
62000211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | THT | – | – | – | – | – | 2 | Single | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74406043100 | SPEC | ||
62200213421 | SPEC | – | |
62200421121 | SPEC | – | |
434153017835 | SPEC | – | |
60800213421 | SPEC | – | |
62000211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|