Topology | Flyback Converter |
Input voltage | 90-265 V |
Switching frequency | 50-60 kHz |
Output 1 | 15 V / 3 A |
Output 2 | 5 V / 3 A |
Output 3 | 20 V / 3 A |
Output 4 | 9 V / 3 A |
IC revision | 1 |
60 W programmable power supply with Zero Voltage Switching (ZVS) and 5-20 V variable output using PowiGaN-based Innoswitch4-Pro (INN4373F-H341), ClampZero (CPZ1075M) and Microchip™ microcontroller (PIC16F18325)
InnoSwitch4-Pro digitally controllable zero voltage switching flyback switcher IC
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|
7447033 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | 68 | 2.8 | 0.055 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples |
---|