Topology | LLC Resonant Converter |
Input voltage | 180-264 V |
Output 1 | 48 V / 5 A |
IC revision | 3 |
240 W LLC CV/CC power supply for battery chargers (180 VAC – 264 VAC input; 48 V at 5 A output) using HiperLCS (LCS708HG) and LinkSwitch-TN (LNK302D)
93% full load efficiency
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|
7447070 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | 100 | 6 | 0.035 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | RDC max. (Ω) | Samples |
---|