IC manufacturers Renesas

IC manufacturers (97)

Renesas P9221-R3 | Demoboard wp15wbd-rk

P9221-R3 Active Samples Available 15W Wireless Charging Receiver with Bi-Directional Data Communication

Overview

TopologyBuck Converter
IC revision2.2

Description

The P9221-R3 is a high efficiency 15W magnetic induction wireless power receiver with in-band, bi-directional data communication with no additional circuitry. The communication channel can be used for proprietary device authentication and secure system data transfer. The P9221-R3 integrates a 32-bit ARM Cortex®-M0 processor, low RDS(ON) synchronous rectifier, and ultra-low dropout regulator making it ideal for high-efficiency, space-constrained receiver applications. The device features a programmable output voltage, current limitation, and foreign-object detection (FOD) settings. An I²C serial interface allows reading information such as voltage, current and fault conditions. The device also features a patented over-voltage protection scheme eliminating the need for additional capacitors, which can minimize the external component count and cost. Combined with the P9242-R3 transmitter, the P9221-R3 forms complete wireless power system solution for 15W applications with bi-directional communication.The P9221-R3 is provided in a 52-WLCSP package (2.64 × 3.94 mm, 0.4 mm pitch), and it is rated for a 0 to +85°C ambient operating temperature range.

Features

  • Supports bi-directional data communication
  • Enables authentication and system data transfer
  • Single-chip solution supporting applications with up to 15W
  • Patented over-voltage protection clamp eliminating external capacitors
  • 87% peak DC-to-DC efficiency when combined with the P9242-R3
  • Proprietary coil alignment guide
  • Programmable output voltage and current limit
  • Embedded 32-bit ARM® Cortex®-M0 processor
  • Dedicated remote temperature sensing
  • Standard device compliant with WPC-1.2 specification
  • Supports I²C interface
  • 0 to +85°C ambient operating temperature range
  • 2.64 x 3.94 mm 52-WLCSP package

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
ComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Q
(%)
P
(W)
Samples
150060GS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 0603
760308102207SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-WPCC Wireless Power Transfer Receiver Coil works with Qi Rx IC's 40 x 40 x 1.2 mm 8 5 80 16 30 80
760308103102SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-WPCC Wireless Power Transfer Transmitter Coil Qi - MP-A2 53 x 53 x 4.5 mm 10 7 55 11 130 150
Order Code Data­sheet Simu­lation
150060GS75000SPEC
760308102207SPEC
760308103102SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
ComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Q
(%)
P
(W)
Samples