Topology | Wireless Power Transfer |
Input voltage | 5 V |
Output 1 | 5 V |
IC revision | 2.00 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Mount | IR (A) | Working Voltage (V (AC)) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q | P (W) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
614105150721 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 Type B Vertical 5 Contacts | Micro USB 2.0 | Type B | THT | 1.8 | 30 | – | – | – | 1.8 | – | – | – | – | 5 | – | – | Receptacle | Vertical | Tape and Reel | ||
760308102213 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Receiver Coil | – | – | THT | – | – | Qi - Airfuel Alliance | 29 x 29 x 0.6 mm | 7.9 | 1.7 | 330 | 21 | 18 | 30 | 2 | – | 0.6 | – | – | – | |||
61301421821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header | – | – | THT | 3 | 250 | – | – | – | 3 | – | – | – | – | 14 | Dual | – | Socket Header | Straight | Tray | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | THT | – | 250 | – | – | – | 3 | – | – | – | – | 3 | Single | – | Pin Header | Straight | Bag | ||
62000211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | THT | 2 | 200 | – | – | – | 2 | – | – | – | – | 2 | Single | – | Pin Header | Straight | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
614105150721 | SPEC | – | |
760308102213 | SPEC | ||
61301421821 | SPEC | – | |
61300311121 | SPEC | – | |
62000211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Mount | IR (A) | Working Voltage (V (AC)) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q | P (W) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples |
---|