Topology | Other Topology |
IC revision | 2.00 |
Order Code | Datasheet | Downloads | Status | Product series | Pitch (mm) | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Color | W (mm) | Plating | t (mm) | Core Material | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62101021021 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | 1.27 | SMT | 1 | 100 | – | 20 | max. | 6.35 | – | – | – | – | – | – | 10 | Dual | – | Pin Header | Straight | 1 | Tube | ||
62000211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 2 | THT | 2 | 200 | – | 20 | max. | 4 | – | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | 2 | Bag | ||
613004143121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Socket Header | 2.54 | THT | – | 250 | – | 20 | max. | 10.66 | – | – | – | – | – | – | 4 | Single | – | Socket Header | Angled | 3 | Tray | ||
661004113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | 2.54 | – | – | – | Cable | – | – | 10.16 | – | Black | – | – | – | – | 4 | – | – | Female | Terminal Housing | – | Box | ||
61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2.54 | THT | – | 250 | – | 20 | max. | 7.62 | – | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2.54 | THT | – | 250 | – | 20 | max. | 10.16 | – | – | – | – | – | – | 4 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300411821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | 2.54 | THT | – | 250 | – | 20 | max. | 10.66 | – | – | – | – | – | – | 4 | Single | – | Socket Header | Straight | 3 | Tray | ||
661100128015 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB Pre-crimped wire | 2.54 | – | – | – | Cable | – | – | 150 | 28 (AWG) | Black | – | – | – | – | – | – | – | Female | Pre-crimped Cable | – | Bag | ||
36103166S | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SHC Shielding Cabinet | – | SMT | – | – | – | – | – | 16.1 | – | – | 16.1 | Tin | 0.2 | Steel | – | – | 3.6 | – | Two Piece Frame | – | – |
Order Code | Datasheet | |
---|---|---|
62101021021 | SPEC | |
62000211121 | SPEC | |
613004143121 | SPEC | |
661004113322 | SPEC | |
61300311121 | SPEC | |
61300411121 | SPEC | |
61300411821 | SPEC | |
661100128015 | SPEC | |
36103166S | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pitch (mm) | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Color | W (mm) | Plating | t (mm) | Core Material | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|