Topology | Other Topology |
IC revision | 2 |
Demo board for RL78
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pitch (mm) | IR (A) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | Application | Interface Type | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (Value) (pcs) | Rows | Gender | IR (A) | Packaging | Color | Mount | Operating Temperature | Working Voltage (V (AC)) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61900311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Locking Header | 2.54 | 3 | PCB | 20 | max. | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | Vertical | 3 | – | Male | 3 | Bag | Beige | THT | -40 °C up to +105 °C | 250 | ||
61900611121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Locking Header | 2.54 | – | PCB | 20 | max. | – | – | – | 15.24 | – | – | – | – | – | – | – | – | – | – | Vertical | 6 | – | Male | 3 | Bag | – | THT | -40 °C up to +105 °C | 250 | ||
61301221821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header | 2.54 | 3 | – | 20 | max. | – | – | – | 15.74 | – | – | – | – | – | – | – | – | – | – | Straight | 12 | Dual | Socket Header | 3 | Tray | – | THT | -40 °C up to +105 °C | 250 | ||
61302621821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header | 2.54 | 3 | – | 20 | max. | – | – | – | 33.52 | – | – | – | – | – | – | – | – | – | – | Straight | 26 | Dual | Socket Header | 3 | Tray | – | THT | -40 °C up to +105 °C | 250 | ||
60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | 2.54 | – | – | 20 | max. | – | – | – | 2.44 | – | – | – | – | – | – | – | – | – | – | – | 1 | – | Jumper | 3 | Bag | Black | – | -40 °C up to +125 °C | 250 | ||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2.54 | – | – | 20 | max. | – | – | – | 5.08 | – | – | – | – | – | – | – | – | – | – | Straight | 2 | Single | Pin Header | 3 | Bag | – | THT | -40 °C up to +105 °C | 250 | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2.54 | – | – | 20 | max. | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | Straight | 3 | Single | Pin Header | 3 | Bag | – | THT | -40 °C up to +105 °C | 250 | ||
61300611121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2.54 | – | – | 20 | max. | – | – | – | 15.24 | – | – | – | – | – | – | – | – | – | – | Straight | 6 | Single | Pin Header | 3 | Bag | – | THT | -40 °C up to +105 °C | 250 | ||
61900211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Locking Header | 2.54 | – | PCB | 20 | max. | – | – | – | 5.08 | – | – | – | – | – | – | – | – | – | – | Vertical | 2 | – | Male | 3 | Bag | – | THT | -40 °C up to +105 °C | 250 | ||
618009211821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DSUB 8.08 mm Female Angled PCB Connector w/o Hex Screw | 2.77 | – | PCB | 30 | max. | – | – | – | 30.8 | – | – | – | – | – | – | – | – | – | – | Angled | 9 | – | Female | 3 | Tray | – | – | -55 °C up to +105 °C | 125 | ||
74279206 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | 3 | – | – | – | – | – | – | 2 | – | 0.9 | – | – | – | 30 | 55 | 1000 MHz | 3000 | 0.025 | High Current | – | – | – | 2 | – | – | SMT | -55 °C up to +125 °C | – | |||
418121160804 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | – | – | – | – | – | – | – | 4 | 11.1 | Yes | – | 600 | 2000 | White | – | – | – | – | – | – | – | – | – | 0.025 | Tape and Reel | – | – | -40 °C up to +85 °C | – | ||
430182043816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | not specified | 4.3 | 160 | 1000000 | Black | – | – | – | – | – | – | – | – | – | 0.05 | Tape and Reel | – | – | -40 °C up to +85 °C | – | ||
65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | – | – | – | 20 | max. | Mini USB | Type B | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 5 | – | Receptacle | 1 | Tape and Reel & Mylar | – | SMT | -40 °C up to +105 °C | 30 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pitch (mm) | IR (A) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | Application | Interface Type | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (Value) (pcs) | Rows | Gender | IR (A) | Packaging | Color | Mount | Operating Temperature | Working Voltage (V (AC)) | Samples |
---|