| Topology | Buck Converter |
| Input voltage | 4.5-18 V |
| Output 1 | 1.2 V / 3 A |
| Output 2 | 1 V / 3 A |
| Output 3 | 1.8 V / 3 A |
| Output 4 | 1.5 V / 3 A |
| IC revision | P01 |
The RT6213A/B is a high-efficiency, monolithicsynchronous step-down DC/DC converter that can deliver up to 3A peak output current from a 4.5V to 18V input supply. The RT6213A/B adopts ACOT architecture to allow the transient response to be improved and keep in constant frequency.Cycle-by-cycle current limit provides protection against shorted outputs and soft-start eliminates input current surge during start-up. Fault conditions also include output under voltage protection, output over currentprotection, and thermal shutdown.
Integrated 163m/86m MOSFETs
4.5V to 18V Supply Voltage Range
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443340220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 2.2 | 14.8 | 11.3 | 12.9 | 5.6 | Ferrite | 1.4 | 97 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443340220 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
|---|