Topology | Buck Converter |
Input voltage | 2.7-17 V |
Output 1 | 5.5 V / 20 A |
IC revision | 1 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443310047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 0.47 | 40.2 | 44.4 | 116.2 | 1.85 | Iron Powder | 0.46 | 140 | ||
![]() | 7443310068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 0.68 | 40.2 | 39.3 | 63.5 | 1.85 | Iron Powder | 0.66 | 120 | ||
![]() | 7443310100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 1 | 32.5 | 28.5 | 55.1 | 2.5 | Iron Powder | 0.94 | 100 | ||
![]() | 7443310150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 1.5 | 26.9 | 21.9 | 54.5 | 3.5 | Iron Powder | 1.36 | 120 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443310047 | SPEC | |
![]() | 7443310068 | SPEC | |
![]() | 7443310100 | SPEC | |
![]() | 7443310150 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|