Topology | Buck Converter |
Input voltage | 6-42 V |
Output 1 | 5 V / 0.5 A |
Output 2 | 3.3 V / 0.5 A |
IC revision | 001 |
This is the product guarantees long time support in Industrial market. The BD9G102G-LB is a 42V, 0.5A non-synchronous buck converter with integrated internal high-side 42V Power MOSFET. Operating frequency is 1.0MHz fixed by inner circuit. The components of phase compensation are built in. Additional protection features are included such as Over Current Protection, Thermal Shutdown and Under Voltage Lockout.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Mount | RDC max. (Ω) | Version | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Q | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744045150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQ SMT Inductor | 15 | 0.73 | 1.24 | – | 26 | SMT | 0.5 | – | – | – | – | 45 | |||
74404054150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 15 | 2 | 2.2 | 86 | 22 | SMT | – | – | – | – | – | – | |||
744042150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 15 | 1.03 | 0.75 | – | 35 | SMT | 0.22 | SMT | – | – | – | – | |||
744043150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 15 | 1.03 | 0.75 | – | 25 | SMT | 0.15 | – | – | – | – | – | |||
74408941150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 15 | 0.75 | 1.35 | – | 24 | SMT | 0.43 | SMT | – | – | – | – | |||
74408942150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 15 | 1.1 | 1.6 | – | 19 | SMT | 0.245 | SMT | – | – | – | – | |||
74437324150 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 15 | – | – | – | 17 | SMT | 0.374 | – | 1.6 | 1.35 | 2.75 | – | |||
74404052150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 15 | 1.3 | 1.5 | 162 | 31 | SMT | – | – | – | – | – | – | |||
744045220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQ SMT Inductor | 22 | 0.63 | 1 | – | 20 | SMT | 0.7 | – | – | – | – | 50 | |||
74404052220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 22 | 1.15 | 1.35 | 225 | 22 | SMT | – | – | – | – | – | – | |||
74404054220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 22 | 1.5 | 1.7 | 129 | 17 | SMT | – | – | – | – | – | – | |||
744042220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 22 | 0.88 | 0.6 | – | 26 | SMT | 0.3 | SMT | – | – | – | – | |||
744043220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 22 | 0.925 | 0.7 | – | 20 | SMT | 0.185 | – | – | – | – | – | |||
74408941220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 22 | 0.65 | 1.1 | – | 20 | SMT | 0.549 | SMT | – | – | – | – | |||
74408942220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 22 | 0.85 | 1.3 | – | 14 | SMT | 0.354 | SMT | – | – | – | – | |||
74437324220 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 22 | – | – | – | 14 | SMT | 0.5 | – | 1.3 | 1.45 | 2.35 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744045150 | SPEC | ||
74404054150 | SPEC | ||
744042150 | SPEC | ||
744043150 | SPEC | ||
74408941150 | SPEC | ||
74408942150 | SPEC | ||
74437324150 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
74404052150 | SPEC | ||
744045220 | SPEC | ||
74404052220 | SPEC | ||
74404054220 | SPEC | ||
744042220 | SPEC | ||
744043220 | SPEC | ||
74408941220 | SPEC | ||
74408942220 | SPEC | ||
74437324220 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Mount | RDC max. (Ω) | Version | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Q | Samples |
---|