Topology | Wireless Power Transfer |
Input voltage | 3 V |
IC revision | 1.01 |
The Semtech TSDMTX-19V2-EVM is an evaluation platform for test and experimentation of a wirelesscharging transmitter based on the Semtech TS80000 Wireless Power Transmitter Controller, TS61002FET Driver, TS30011 DC/DC Converter, TS94033 current Sense Amplifier, and SC32300B driver. Thisevaluation module provides a complete system solution for both Qi and PMA standards of powertransmission, making this transmitter an ideal platform for powering the majority of wireless receivers inuse today.
· 19V INPUT· WPC1.2/PMA SR1E 1-COIL· SUPPORT UP TO 15W OUTPUT POWER
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Emitting Color | λPeak S typ. (nm) | λPeak V typ. (nm) | λDom S typ. (nm) | λDom V typ. (nm) | IV S typ. (mcd) | IV V typ. (mcd) | VF S typ. (V) | VF V typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IR (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 742863160 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 1.6 | 0.8 | 0.3 | – | 400 | – | – | – | – | – | – | 0.35 | SMT | 600 | 950 | 600 MHz | 500 | 800 | High Current | – | – | 0.8 | – | 500 | – | ||
![]() | 74479775247 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | -40 °C up to +125 °C | 25 | – | – | – | 2 | 1.2 | – | 4.7 | 600 | 250 | 250 | 30 | – | – | – | 0.3125 | SMT | – | – | – | 850 | – | Low RDC | 2 | – | 1 | – | – | – | ||
![]() | 74437346100 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7030 | -40 °C up to +125 °C | – | – | – | – | 7.3 | 6.6 | – | 10 | – | – | – | 15 | 3.75 | 5 | 9.8 | 0.085 | SMT | – | – | – | – | – | – | – | – | 2.8 | – | – | – | ||
![]() | 150066SV74000 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SBCW SMT Bi-color Chip LED Waterclear | Super Red & Bright Green | 645 | 572 | 630 | 570 | 55 | 30 | 2 | 2 | AlInGaP | 130 | – | – | – | 0606 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 1.6 | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | 0.7 | – | – | Tape and Reel | |
![]() | 885012005010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 33 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | ||
![]() | 885012005056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 15 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | ||
![]() | 885012205010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | ||
![]() | 885012205018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | ||
![]() | 885012205054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 47 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | 7" Tape & Reel | ||
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | ||
![]() | 885012106005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | ||
![]() | 885012007066 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 3.3 nF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | 7" Tape & Reel | ||
![]() | 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 16 | 0805 | -55 °C up to +85 °C | – | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | 7" Tape & Reel | ||
![]() | 885012108003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 6.3 | 1206 | -55 °C up to +85 °C | – | 10 | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | 7" Tape & Reel | ||
![]() | 61300411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | Straight | 4 | Single | – | Pin Header | 3000 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 742863160 | SPEC | |
![]() | 74479775247 | SPEC | |
![]() | 74437346100 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 150066SV74000 | SPEC | – |
![]() | 885012005010 | SPEC | |
![]() | 885012005056 | SPEC | |
![]() | 885012205010 | SPEC | |
![]() | 885012205018 | SPEC | |
![]() | 885012205054 | SPEC | |
![]() | 885012206095 | SPEC | |
![]() | 885012106005 | SPEC | |
![]() | 885012007066 | SPEC | |
![]() | 885012107014 | SPEC | |
![]() | 885012108003 | SPEC | |
![]() | 61300411121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Emitting Color | λPeak S typ. (nm) | λPeak V typ. (nm) | λDom S typ. (nm) | λDom V typ. (nm) | IV S typ. (mcd) | IV V typ. (mcd) | VF S typ. (V) | VF V typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IR (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples |
---|