Topology | Buck Converter |
Input voltage | 6-60 V |
Output 1 | 5 V / 7 A |
IC revision | V04 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | H (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | C | VR (mV) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 580060763005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-PSMB Metal Plate Resistors | 7 mΩ | ±1% | 1 | 100 | 100 | 12 | 6.3 | 3.1 | 0.35 | – | – | – | – | – | – | – | – | 83.7 | – | – | – | – | – | – | – | – | ||
![]() | 7443551470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | 13.2 | 12.8 | 6.2 | 4.7 | 14.9 | 6 | 15 | 7 | 30 | WE-PERM | – | – | – | – | – | – | – | – | – | – | ||
![]() | 875075661004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLC Aluminum Polymer Capacitors | – | – | – | – | – | – | 12.4 | 10.3 | – | – | – | – | – | – | – | – | 100 µF | 35000 | 2000 | -55 °C up to +105 °C | 3800 | 25 | 700 | 12 | 10 | 15" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 580060763005 | SPEC | |
![]() | 7443551470 | SPEC | |
![]() | 875075661004 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | H (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | C | VR (mV) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | Packaging | Samples |
---|