Topology | Wireless Power Transfer |
IC revision | 1.0 |
This manual is intended to be a guide to using the “EVALAg320R evaluation board” with a Silvertel Ag320R wireless power receiver module.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Pins (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150141RS73100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | 3528 | – | – | – | – | – | – | – | – | 1.9 | – | – | Tape and Reel | ||
![]() | 760308100141 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Transmitter Coil | – | – | – | – | – | – | – | Qi - A29; MP-A5 | Ø 50 x 6 mm | 10 | 9 | 30 | 11 | 180 | 150 | 2 | – | 6 | – | – | – | ||
![]() | 760308201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Receiver Coil | – | – | – | – | – | – | – | works with Qi Rx IC's | 37 x 37 x 1.8 mm | 10 | 3.5 | 200 | 15 | 50 | 60 | 2 | – | 1.8 | – | – | – | ||
![]() | 760308103205 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Receiver Coil | – | – | – | – | – | – | – | works with Qi Rx IC's | 34 x 26 x 0.9 mm | 11 | 2.5 | 200 | 16 | 30 | 40 | 2 | – | 0.9 | – | – | – | ||
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | 2 | Single | – | Pin Header | Straight | Bag | |
![]() | 61300411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | 4 | Single | – | Pin Header | Straight | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150141RS73100 | SPEC | |
![]() | 760308100141 | SPEC | |
![]() | 760308201 | SPEC | |
![]() | 760308103205 | SPEC | |
![]() | 61300211121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Pins (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples |
---|