Topology | Other Topology |
Input voltage | 37-57 V |
Output 1 | 24 V |
IC revision | Rev-1R (January 2020) |
The EvalAg5800 is intended for testing and evaluation of the performance of the Ag5800 IEEE802.3bt 4-Pair high power POE PD module. This evaluation board will work with suitable IEEE802.3bt draft PoE / PoH Power Sourcing equipment (PSE) that are capable of providing power over the spare pair and the data pair, such as the Ag6800 high power PoE PD module. Please use the links provided to buy boards or download the user manual.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | IR (mA) | Working Voltage (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150141RS73100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | – | – | 3528 | -40 °C up to +85 °C | – | – | – | 3.5 | 2.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 72 | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | – | – | 1.9 | – | – | Tape and Reel | ||
![]() | 742792096 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 0805 | -55 °C up to +125 °C | – | – | – | 2 | 1.2 | 0.5 | 1000 | – | – | – | – | – | – | 1000 | 1000 | 100 MHz | 1000 | 0.3 | High Current | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | – | – | 0.9 | – | 800 | – | ||
![]() | 860010375017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 1000 µF | ±20% | 16 | – | -40 °C up to +85 °C | 16 | – | – | 16 | – | – | – | – | 2000 | 869 | 160 | 5 | 10 | – | – | – | – | – | – | ATBF160102M016DSPAAB000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | ||
![]() | 694108301002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled Ø 6.4 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | 5000 | 30 | – | – | – | – | – | – | – | – | – | – | Right Angled | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | THT | – | – | – | – | – | 5000 | Bag | |
749052050 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LAN 10G Transformer 10Gbit Base-T | – | – | – | – | – | – | – | – | – | – | – | 0 °C up to +70 °C | – | – | – | 18.29 | 14.7 | 13.97 | – | – | – | – | – | 1270 | – | – | – | – | – | – | PoE+ | – | – | – | – | – | – | 10G Base-T | 1 | PoE+ (up to 1 A) | No | 0 °C up to +70 °C | 1500 | SMT | 180 | 24 | – | 9.05 | – | – | – | |||
![]() | 824500581 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | DO-214AC | – | – | – | – | 4.24 | 2.67 | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | SMAJ58A | 58 | 67.8 | 4.3 | 400000 | 93.6 | – | – | – | – | -65 °C up to +150 °C | – | SMT | – | – | – | 2.25 | – | – | – | |
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | 250 | – | – | – | 2.54 | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 2 | Single | – | Pin Header | 3000 | Bag | |
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | 250 | – | – | – | 2.54 | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 3 | Single | – | Pin Header | 3000 | Bag | |
![]() | 885342207010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | 10 nF | ±10% | 250 | 0805 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R0805103K250DFCT10000 | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 1.25 | – | – | 7" Tape & Reel | ||
![]() | 885342208024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | 1 nF | ±10% | 2000 | 1206 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R1206102KB00DFCT10000 | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 1.6 | – | – | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150141RS73100 | SPEC | |
![]() | 742792096 | SPEC | |
![]() | 860010375017 | SPEC | |
![]() | 694108301002 | SPEC | – |
749052050 | SPEC | ||
![]() | 824500581 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 885342207010 | SPEC | |
![]() | 885342208024 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | IR (mA) | Working Voltage (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples |
---|