Topology | Buck Converter |
Input voltage | 3.3-36 V |
Output 1 | 5 V |
IC revision | 1.0 |
The STEVAL-3601CV1 demonstrates a smart converter design able to deliver up to 1 A output current from a 3.3 to 36 V input, with a 5.0 V output voltage.The board features the DCP3601 miniaturized synchronous step-down converter, which implements enhanced peak current control and advanced design circuitry to minimize quiescent current.The STEVAL-3601CV1 demonstrates how highly efficient conversion can be achieved with just the DCP3601, an inductor, two small capacitors, and two resistors.The board highlights key application benefits made possible by the DCP3601, including high efficiency and small PCB size, and is ideal for power conversion solutions in major appliances, smart metering, industrial 24 VBUS conversion and general-purpose wide vin power supplies.The device used on this board is supplied in the thin SOT23-6L package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | IRIPPLE (mA) | ILeak (µA) | RESR (mΩ) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012208087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | 2.5 | 5 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | ||
![]() | 885012210032 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 2.2 µF | ±10% | 50 | 1812 | -55 °C up to +125 °C | 2.5 | 0.2 GΩ | X7R Class II | 4.5 | 3.2 | 0.75 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | 7" Tape & Reel | ||
![]() | 875575844001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-HSG5 General Purpose 105°C | 10 µF | ±20% | 63 | – | -55 °C up to +105 °C | 8 | – | – | 5.8 | 6.5 | – | – | – | – | – | – | – | V-Chip SMT | 1000 | 6.3 | 120 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | ||
![]() | 742792651 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | SMT | – | – | – | – | 600 | 800 | 200 MHz | 1000 | 0.2 | High Current | – | – | 0.8 | – | 800 | – | ||
![]() | 74438313010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | 1610 | -40 °C up to +125 °C | – | – | – | 1.6 | 1.6 | – | 1 | 2.2 | 4.25 | 127 | 111 | 80 | SMT | – | – | – | – | – | – | – | – | 0.159 | – | 2 | – | 1 | – | 0 | – | ||
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | Straight | 3 | Single | – | Pin Header | 3000 | Bag | |
![]() | 61300411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | Straight | 4 | Single | – | Pin Header | 3000 | Bag | |
![]() | 744393305150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | 5050 | -40 °C up to +125 °C | – | – | – | 5.55 | 5.35 | – | 15 | 4 | 4.9 | 56.8 | 12 | – | SMT | – | – | – | – | – | – | – | – | 0.0708 | – | – | – | 5.1 | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012208087 | SPEC | |
![]() | 885012210032 | SPEC | |
![]() | 875575844001 | SPEC | |
![]() | 742792651 | SPEC | |
![]() | 74438313010 | SPEC | |
![]() | 61300311121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 744393305150 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | IRIPPLE (mA) | ILeak (µA) | RESR (mΩ) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples |
---|