| Topology | Buck Converter |
| Input voltage | 3.5-60 V |
| Output 1 | 60 V / 0.3 A |
| Output 2 | 3.3 V / 0.3 A |
| Output 3 | 5 V / 0.3 A |
| IC revision | 1 |
Industrial IoT (IIoT) is driving technological innovation and progress in machinery and production systems. IIoT becomes more connected, with greater flexibility and control. The same technologies are gaining interest in structural health monitoring (SHM).The STDES-CBMLoRaBLE proposes an innovative modular system platform, which incorporates multiple sensors, allowing many application scenarios.The platform is based on sensors monitor vibration, environmental, inclinometer, and multiple wireless connectivities, short and long range.The main applications fields are industry and energy farms (when performing condition-based monitoring), telecommunication applications (used for pointing, leveling, and stabilizing radars and antennas), smart buildings, and infrastructure (used for leveling and structural health inclination).The hardware design consists of three boards: one main board and two expansion boards with sensors.The modularity allows the user to place the expansion close to the equipment, using an easy-to-use PCB flexible expansion cable.Monitoring is based on the edge processing running on the STM32WB5MMG microcontroller. This is the key element for all large-scale applications.Raw data streams can easily exceed the bandwidth limits of the technology used, or even the processing capabilities of the servers network and cloud systems.For these reasons, short and long-range connectivity have been considered (Bluetooth® Low Energy and LoRa) featured by an STM32WB5MMG module and an STM32WL55JC SoC. They enable nearby and remote monitoring via the STBLESensor mobile app and the DSH-PREDMNT AWS dashboard.These technologies can be used at the same time, via their user interfaces, for monitoring and setup purposes.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | RDC max. (mΩ) | Version | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150040AS73240 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | 605 | Amber | 610 | 110 | 2 | AlInGaP | 120 | – | – | – | 0402 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 744777212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 7345 | -40 °C up to +125 °C | – | – | – | 7.3 | 7.3 | – | – | 120 | 0.67 | 0.7 | – | 6.7 | 1.1 | 660 | Standard | 4.5 | – | – | – | – | – | ||
![]() | 7447779212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 7345 | -40 °C up to +125 °C | – | – | – | 7.3 | 7.3 | – | – | 120 | 0.67 | – | – | 6.7 | 1.1 | 660 | Robust | 4.5 | – | – | – | – | – | ||
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | |||
| 885012206075 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 470 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
![]() | 434331045822 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASU SMT Tact Switch 4.7x3.5 mm side push | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | Tape and Reel | – | 0.05 | – | – | – | – | – | – | 1.65 | 220 | 100000 | Black | No | not specified | |
![]() | 74404084121 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 8040 | -40 °C up to +125 °C | – | – | – | 8 | 8 | – | – | 120 | 1.15 | 1.45 | 347 | 6 | – | – | – | 4.2 | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150040AS73240 | SPEC | |
![]() | 744777212 | SPEC | |
![]() | 7447779212 | SPEC | |
| 885012205037 | SPEC | ||
| 885012206075 | SPEC | ||
![]() | 434331045822 | SPEC | – |
![]() | 74404084121 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | RDC max. (mΩ) | Version | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples |
|---|