| Topology | Half-Bridge Converter symmetrical isolated |
| IC revision | 1 |
The AEK-MOT-MR200G1 is designed as a mini zone controller for the side mirror application.The AEK-MOT-MR200G1 hosts an SPC582B60E1 chorus 1M microcontroller and an L99DZ200G automotive-grade multioutput driver.Thanks to the integrated L99DZ200G, the board allows controlling different functions related to a vehicle side mirror: folding, unfolding, X-Y mirror inclination, electrochromic dimming, and heating.The L99DZ200G integrates the current monitor (high-side only) for X-Y, folding/unfolding, and LED outputs, in order to detect the mechanical end stop switches.Through dedicated connectors, the AEK-MOT-MR200G1 supports external encoders, which detect the effective position of the side mirror and send the acquired data to the SPC582B60E1. This information can be used to implement safety features or, for example, to create and store a specific profile for each vehicle user.The board also allows driving two strings of LEDs (to be used, for example, for turn signals or puddle lights).In the AutoDevKit software package, we have included two AEK-MOT-MR200G1 evaluation demos that you can use for your own project development.The first demo is preloaded on the AEK-MOT-MR200G1 and, once running, it performs an activation sequence of the board outputs (motors, heater, electro-chrome voltage (ECV)). It shows how to drive up to three 12 V DC motors (one up to 7.5 A and the other two up to 500 mA), turn on/off two LED strings (at 12 V, one up to 1.5 A and the other up to 700 mA), activate the heater and the electro-chrome functions.In addition, the downloaded firmware enables board control through CAN messages received from a host ECU, after flashing the second demo on an AEK-MCU-C4MLIT1. At the end of the first demo sequence, the board waits for 8 seconds to receive CAN messages. In case of no message reception, it restarts the automatic sequence from the beginning. To transmit control CAN messages, connect the AEK-MCU-C4MLIT1 to the AEK-MOT-MR200G1 and press user button 1 (SW_1) or user button 3 (SW_3).To program the onboard SPC582B60E1 microcontroller, connect the SPC5-UDESTK to the JTAG connector, and connect the board to a PC via USB and run the PLS UDE to flash the code.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Gender | Contact Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Flammability Rating | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pitch (mm) | Version | Rows | Mount | Tol. R | Color | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | Jumper | Gold | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 1000 MΩ | – | 2.44 | – | – | – | – | – | – | – | – | 2.54 | – | – | – | max. | Black | – | – | – | – | – | – | |
![]() | 61900211621 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | 2 | – | Cable | – | Terminal Housing | – | – | – | – | – | – | – | – | Female | – | – | – | – | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.6 | – | – | – | – | – | – | – | – | 2.54 | – | – | – | – | Beige | – | – | – | – | – | – | |
![]() | 691502710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular | 2 | Pressure Clamp | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.34 to 1.5 (mm²) | – | – | – | – | – | – | – | – | Copper over Zinc | 16 | 300 | 20 | Box | – | 22 to 14 (AWG) | 0.34 to 1.5 (mm²) | – | – | – | – | -45 °C up to +130 °C | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | 5 | – | – | THT | max. | – | – | – | – | – | – | – | |
![]() | 691213510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | Tin over Nickel | 14 | 250 | 20 | Box | – | 14 to 30 (AWG) | 2.08 to 0.0509 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | 10.16 | – | – | – | – | – | – | – | – | 5.08 | – | – | THT | max. | Green | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | Straight | – | – | – | – | – | – | – | – | Pin Header | Gold | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | 2.54 | – | Single | THT | max. | – | – | – | – | – | – | – | |
![]() | 61900211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | 2 | – | PCB | – | Vertical | – | – | – | – | – | – | – | – | Male | Tin | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | 2.54 | – | – | THT | max. | – | – | – | – | – | – | – | |
![]() | 691102710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | – | – | – | – | – | 17.5 | 250 | – | Box | – | 22 to 14 (AWG) | 0.75 to 1.5 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | 5 | – | – | THT | – | – | – | 10 | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | Straight | – | – | – | – | – | – | – | – | Pin Header | Gold | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | 2.54 | – | Single | THT | max. | – | – | – | – | – | – | – | |
![]() | 61900411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | 4 | – | PCB | – | Vertical | – | – | – | – | – | – | – | – | Male | Tin | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | – | 2.54 | – | – | THT | max. | – | – | – | – | – | – | – | |
![]() | 61900411621 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | 4 | – | Cable | – | Terminal Housing | – | – | – | – | – | – | – | – | Female | – | – | – | – | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 10.8 | – | – | – | – | – | – | – | – | 2.54 | – | – | – | – | Beige | – | – | – | – | – | – | |
![]() | 691133710004 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 1337 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | 4 | Wire Protector | PCB | No | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | – | – | – | – | – | – | – | – | – | 20 | 250 | – | Box | – | 30 to 12 (AWG) | 0.2 to 2.5 (mm²) | – | – | – | – | -30 °C up to +85 °C | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | – | – | – | 5 | – | – | THT | – | – | – | 13 | – | – | – | – | |
![]() | 61201421621 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | 14 | – | PCB | – | Straight | – | – | – | – | – | – | – | – | Male | Gold | 3 | 250 | 20 | Tray | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 25.44 | – | – | – | – | – | – | – | – | 2.54 | Low Profile | – | THT | max. | – | – | – | – | – | – | – | |
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | 0.7 | – | – | – | – | ||
![]() | 150080YS75000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | 0.7 | – | – | – | – | ||
![]() | 150080GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | 0.7 | – | – | – | – | ||
![]() | 150080BS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | 0.7 | – | – | – | – | ||
![]() | 865080645012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | 900 | – | – | – | – | – | – | -55 °C up to +105 °C | 47 µF | ±20% | 50 | 6.3 x 7.7 | – | 12 | 2.12766 MΩ | – | 7.7 | 6.6 | – | – | 2000 | 230 | 700 | 23.5 | 6.3 | – | SMT | – | V-Chip SMT | – | – | – | – | – | – | – | – | ||
![]() | 865080657018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | 500 | – | – | – | – | – | – | -55 °C up to +105 °C | 220 µF | ±20% | 50 | 10.0 x 10.5 | – | 12 | 0.454545 MΩ | – | 10.5 | 10.3 | – | – | 2000 | 650 | 230 | 110 | 10 | – | SMT | – | V-Chip SMT | – | – | – | – | – | – | – | – | ||
| 885012006051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 10 pF | ±5% | 50 | 0603 | 600 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012006054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 33 pF | ±5% | 50 | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012006055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 47 pF | ±5% | 50 | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012206087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 nF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012206091 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 22 nF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 47 nF | ±10% | 50 | 0603 | – | 3 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 50 | 0603 | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012207079 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 3000 | – | – | – | – | – | – | -55 °C up to +125 °C | 2.2 µF | ±10% | 25 | 0805 | – | 10 | 0.05 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | |||
| 885012207094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 22 nF | ±10% | 50 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012207102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 3000 | – | – | – | – | – | – | -55 °C up to +125 °C | 470 nF | ±10% | 50 | 0805 | – | 3 | 1.1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | |||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 3000 | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 50 | 0805 | – | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | |||
| 885012209048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 1000 | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 µF | ±10% | 50 | 1210 | – | 5 | 0.02 GΩ | X7R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | |||
![]() | 430152043826 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Silver | 0.05 | – | – | Tape and Reel | 1000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 12 | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | 3.5 | – | – | – | – | – | – | – | 4.3 | 260 | 200000 | White | not specified | |
![]() | 61910113722 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Crimp Contact | – | – | Cable | – | Crimp Terminal | 28 to 22 (AWG) 0.081 to 0.326 (mm²) | – | – | – | – | – | – | – | Female | Tin | 3 | 250 | 20 | Small Reel | 1000 | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | max. | – | 3 | – | – | – | – | – | |
| 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 3000 | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 100 | 0805 | – | 2.5 | 1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | |||
![]() | 150080AS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 605 | Amber | 610 | 130 | 2 | AlInGaP | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | ||
![]() | 97790403111 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SCRW Pan Head Screw w. cross slot M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | 2000 | – | – | – | – | – | – | -30 °C up to +85 °C | – | – | – | – | – | – | – | – | 4 | – | – | UL94 V-2 | – | – | – | – | – | – | – | – | – | – | Natural | – | – | – | – | – | – | |
![]() | 830059537 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 40 MHz | ±20ppm | 30 | 18 | -40 °C up to +85 °C | – | – | – | CFPX-104 | – | – | – | – | 5 | 3.2 | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | 1 | – | – | – | – | ||
| 885012206125 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | -55 °C up to +125 °C | 220 nF | ±5% | 50 | 0603 | – | 10 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Gender | Contact Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Flammability Rating | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pitch (mm) | Version | Rows | Mount | Tol. R | Color | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples |
|---|