Topology | Other Topology |
IC revision | 1 |
The R5974AD is a step-down monolithic powerswitching regulator with a minimum switch currentlimit of 2.5 A, it is therefore able to deliver up to2 A DC current to the load depending on theapplication conditions. The output voltage can beset from 1.235 V to 35 V. The high current level isalso achieved thanks to a HSOP8 package withexposed frame, that allows to reduce the RTHJ-Adown to approximately 40 °C/W. The device usesan internal P-channel DMOS transistor (witha typical RDS(on) of 250 m) as switching elementto minimize the size of the external components.An internal oscillator fixes the switching frequencyat 500 kHz. The large ambient temperature rangemakes it ideal for aerospace and defenseapplications. Pulse-by-pulse current limit with theinternal frequency modulation offers an effectiveconstant current short-circuit protection.
General features– 2 A DC output current– Operating input voltage from 4 V to 36 V– 3.3 V / (±2%) reference voltage– Large ambient temperature range:
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74477008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 0.75 | 19.5 | – | 5 | 110 | 1280 | Standard | 27 | 35 | 17 | ||
![]() | 74477004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 4.7 | 11 | – | 12 | 31.2 | 1280 | Standard | 11 | 14.3 | 9.5 | ||
![]() | 74477006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 6.1 | 9.5 | – | 14 | 25 | 1280 | Standard | 9.5 | 12.2 | 8.5 | ||
![]() | 74477110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | 7.7 | 5.5 | 24 | 21.5 | 1260 | Standard | 5.5 | 7.2 | 5 | ||
![]() | 744771115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | 7 | 4.5 | 28 | 16.6 | 1260 | Standard | 4.5 | 5.8 | 4.2 | ||
![]() | 744771118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 18 | 6.7 | 4.2 | 30 | 15 | 1260 | Standard | 4.2 | 5.5 | 4 | ||
![]() | 744771122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 6 | 3.7 | 36 | 13.5 | 1260 | Standard | 3.7 | 4.8 | 3.5 | ||
![]() | 744771127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 27 | 5.3 | 3.5 | 45 | 12 | 1260 | Standard | 3.5 | 4.5 | 3.3 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74477008 | SPEC | |
![]() | 74477004 | SPEC | |
![]() | 74477006 | SPEC | |
![]() | 74477110 | SPEC | |
![]() | 744771115 | SPEC | |
![]() | 744771118 | SPEC | |
![]() | 744771122 | SPEC | |
![]() | 744771127 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | Samples |
---|