| Topology | Power Factor Correction |
| IC revision | 3.0 |
The STEVAL-7BIDIRCB is a solution for a 7 kW bidirectional charger, consisting of two stages:1) bidirectional three-channel interleaved totem pole PFC working at fixed frequency in continuous conduction mode (CCM). The three-channel interleaved PFC architecture guarantees the highest efficiency in a wide load range.2) bidirectional resonant full bridge CLLC with synchronous rectification. The CLLC uses frequency modulation to regulate the output.The two stages are digitally controlled by two STM32G474RET6 microcontrollers that are mounted in a single control card.The power stage is fully composed by ST's SiC power MOSFETs, driven by STGAP SiC dedicated gate drivers with galvanic isolation. Thanks to a modular system architecture in combination with the HU3PAK package, a power density of 4 kW/l is achieved.The PFC operates at a switching frequency of 65 kHz and the CLLC operates at variable frequency from 130 kHz to 350 kHz.Thanks to the excellent switching performance of the SiC GEN3 and its Rds(on) temperature stability, a peak efficiency of 97.1 % is achieved in charger mode.The solution is also suitable to implement a solar integrated ESS, thanks to provision for MPPT stage connection.
Open-frame power density: 4 kW/l (66 W/inch3)Cooling: natural air convection
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | κ (W/(m*K)) | Reinforced | Color | Description Long | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins (pcs) | Rows | G (mm) | Gender | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | L (mH) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012206103 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 150 pF | ±10% | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012006044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 nF | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
![]() | 860020575014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | 470 µF | ±20% | – | – | – | 12 | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | 2000 | 520 | 164.5 | 5 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | 35 | – | – | 16 | – | – | – | ||
![]() | 742792643 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 | 700 | 250 MHz | 730 | 0.35 | High Speed | 400 | – | – | – | – | 1.6 | 0.8 | 0.8 | SMT | ||
![]() | 7448053201 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | XL | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | 5 | – | – | – | – | – | 0.0011 | – | 32000 | 0.9 | 300 | 2100 | Nanocrystalline | 37 | 23 | 34 | THT | ||
![]() | 74438336047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | 3020 | -40 up to +125 | – | – | – | – | – | – | 2.4 | 5.15 | 137 | 30 | 80 | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | 0.158 | – | 1900 | 0.0047 | – | – | – | 3 | 3 | 2 | SMT | ||
![]() | 61300811821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | Tray | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 8 | Single | – | Socket Header | – | – | – | – | – | Straight | 3000 | – | – | – | – | 20.82 | – | – | THT | |
![]() | 404016015 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TINS Thermally Conductive Insulator Pad | – | – | – | -60 °C up to +200 °C | – | – | – | – | – | – | – | – | – | – | – | 1.6 | glass fiber | Maroon | Square | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 300 | 300 | 0.23 | – | |
![]() | 40006005 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TGF Thermal Gap Filler Pad | – | – | – | -50 °C up to +150 °C | – | – | – | – | – | – | – | – | – | – | – | 6 | No | Grey | Rectangle | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 200 | 400 | 0.5 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012206103 | SPEC | ||
| 885012006044 | SPEC | ||
| 885012206071 | SPEC | ||
| 885012206095 | SPEC | ||
![]() | 860020575014 | SPEC | |
![]() | 742792643 | SPEC | |
![]() | 7448053201 | SPEC | |
![]() | 74438336047 | SPEC | |
![]() | 61300811821 | SPEC | – |
![]() | 404016015 | SPEC | – |
![]() | 40006005 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | κ (W/(m*K)) | Reinforced | Color | Description Long | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins (pcs) | Rows | G (mm) | Gender | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | L (mH) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|