| Topology | Sensors |
| Input voltage | 12 V |
| IC revision | 2 |
The AEK-SNS-2TOFM1 includes two Time-of-Flight distance-ranging sensors placed at a distance of 23 cm one from the other. The on-board SPC582B60E1 microcontroller reads the sensor data and detects a predefined hand/foot gesture.This solution is designed for power liftgate applications, to open/close the trunk with a predefined foot movement.The AEK-SNS-2TOFM1 evaluation board firmware is preloaded. It is enabled for an external CAN bus driving.The AutoDevKit software library (STSW-AUTODEVKIT) includes a CAN bus-driving example based on the SPC58EC Chorus 4M.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Gender | Contact Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | SW (mm) | Ti | Flammability Rating | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pitch (mm) | Version | Rows | Tol. R | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61900211621 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | 2 | – | Cable | – | Terminal Housing | – | – | – | – | – | – | – | – | Female | – | – | – | – | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | – | – | – | – | – | – | – | |
![]() | 691213510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | Tin over Nickel | 14 | 250 | 20 | Box | – | 14 to 30 (AWG) | 2.08 to 0.0509 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | 10.16 | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 5.08 | – | – | max. | – | – | – | – | – | – | – | |
![]() | 61900211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | 2 | – | PCB | – | Vertical | – | – | – | – | – | – | – | – | Male | Tin | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 2.54 | – | – | max. | – | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | Straight | – | – | – | – | – | – | – | – | Pin Header | Gold | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 2.54 | – | Single | max. | – | – | – | – | – | – | – | |
![]() | 61201421621 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | 14 | – | PCB | – | Straight | – | – | – | – | – | – | – | – | Male | Gold | 3 | 250 | 20 | Tray | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 25.44 | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 2.54 | Low Profile | – | max. | – | – | – | – | – | – | – | |
![]() | 74437349047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 7050 | – | – | – | – | 7.3 | 6.6 | – | 4.7 | 6.2 | 7.5 | 14.6 | 30.8 | 24 | SMT | – | – | – | – | – | – | – | – | – | SMT | – | – | – | 4.8 | – | – | – | – | – | ||
![]() | 150060SS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | |||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 865080653016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | 500 | – | – | – | – | – | – | -55 °C up to +105 °C | 100 µF | ±20% | 50 | 8.0 x 10.5 | – | 12 | 1 MΩ | – | 10.5 | 8.3 | – | – | – | – | – | – | – | V-Chip SMT | – | – | – | 2000 | 350 | 460 | 50 | 8 | – | SMT | – | – | – | – | – | – | – | – | – | ||
| 885012006032 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 10 pF | ±5% | 25 | 0603 | 600 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012006054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 33 pF | ±5% | 50 | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 nF | ±10% | 25 | 0603 | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206075 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 470 nF | ±10% | 25 | 0603 | – | 10 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 25 | 0603 | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206077 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 100 pF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 50 | 0603 | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012207053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 3000 | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 µF | ±10% | 16 | 0805 | – | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | |||
| 885012208069 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 2000 | – | – | – | – | – | – | -55 °C up to +125 °C | 10 µF | ±10% | 25 | 1206 | – | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | |||
| 885012208094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 2000 | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 µF | ±10% | 50 | 1206 | – | 10 | 0.02 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | |||
| 885012209027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 1000 | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 µF | ±10% | 25 | 1210 | – | 3.5 | 0.1 GΩ | X7R Class II | 3.2 | 2.5 | 0.75 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | |||
![]() | 431181015816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 5x5 mm with ground terminal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Silver | 0.02 | – | – | Tape and Reel | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 15 | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.5 | 160 | 1000000 | Black | No | not specified | |
![]() | 970100365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | 6 | M3 | UL94 HB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61900113722DEC | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Crimp Contact | – | – | Cable | – | Crimp Terminal | 28 to 22 (AWG) 0.081 to 0.326 (mm²) | – | – | – | – | – | – | – | Female | Tin | 3 | 250 | 20 | Bag | 100 | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | max. | 3 | – | – | – | – | – | – | |
| 885012206118 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 47 nF | ±10% | 100 | 0603 | – | 2.5 | 2.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
![]() | 150060AS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 605 | Amber | 610 | 130 | 2 | AlInGaP | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 97790603111 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SCRW Pan Head Screw w. cross slot M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | 2000 | – | – | – | – | – | – | -30 °C up to +85 °C | – | – | – | – | – | – | – | – | 6 | – | – | – | – | – | – | – | – | – | – | – | UL94 V-2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 830059537 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 40 MHz | ±20ppm | 30 | 18 | -40 °C up to +85 °C | – | – | – | CFPX-104 | – | – | – | – | 5 | 3.2 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Gender | Contact Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | SW (mm) | Ti | Flammability Rating | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pitch (mm) | Version | Rows | Tol. R | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples |
|---|