IC manufacturers STMicroelectronics

IC manufacturers (97)

STMicroelectronics SPIRIT1 | Demoboard STEVAL-IKR002V3

Low data rate, low power sub-1GHz transceiver

Overview

TopologyOther Topology
IC revision1

Description

The STEVAL-IKR002V3 development kit includes 2 RF daughterboards based on the SPIRIT1 low power, sub-GHz low data rate transceiver suitable for ISM bands and wireless M-BUS, and 2 motherboards based on the STM32L low power microcontroller to control the daughterboards.Each motherboard features a USB connector for PC GUI interaction and firmware updates. A JTAG connector allows the development of specific firmware on the microcontroller.

Features

  • 2 SPIRIT1 low power, sub-GHz RF transceiver daughterboards tuned for the 915 MHz band
  • 2 STM32L microcontroller-based motherboards
  • Suitable for wireless M-BUS systems
  • Associated SPIRIT1 software development kit with documentation, STM32L firmware and GUI
  • Debug connector
  • USB interface
  • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
  • Air data rate from 1 to 500 kbps
  • Very low power consumption (9 mA RX and 21 mA TX at +11 dBm)
  • Excellent performance of receiver sensitivity (up to -120 dBm)
  • Low duty cycle RX/TX operation mode
  • Automatic acknowledgment, retransmission, and timeout protocol engine
  • AES 128-bit encryption co-processor
  • SPI interface for microcontroller
  • RoHS compliant

Typical applications

  • AMR (automatic meter reading) / WSN (wireless sensors network) / Wireless fire and security alarm systems / Point-to-point wireless link
  • Industrial monitoring and control
  • Home and building automation

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(mA)
Q
(%)
fres
(MHz)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74476402SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-GF SMT Wire Wound Inductor 2.2 320 30 100 SMT 1
74279206SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 2000 SMT 30 55 1000 MHz 3000 0.025 High Current
Order Code Data­sheet Simu­lation
74476402SPEC
74279206SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(mA)
Q
(%)
fres
(MHz)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples