| Topology | Other Topology |
| IC revision | 1 |
The AEK-POW-SPSB081 is a power management IC evaluation board with enhanced power management functionalities, such as various standby modes to minimize power consumption with programmable local and remote wake-up capability.AEK-POW-SPSB081 IMAGEThe board is based on the SPSB081 power management system IC, which embeds one low-drop voltage regulator (V1) to supply the system microcontroller and another voltage regulator (V2) to be used as a voltage tracker of V1 or to supply external peripheral loads such as sensors.V1 has a fixed rail of 5 V and features an overvoltage detection and protection solution, while V2 can work in two different ways: as a voltage tracker of V1, or as an independent voltage regulator programmable via SPI with 5 or 3.3 V.Four high-side drivers allow supplying and driving LEDs and sensors. These high-side drivers are driven via SPI and can be configured in four different modes: OFF, ON, TIMED (with programmable time), and PWM (configurable via device registers).Moreover, you can set the high-side driver output to be driven by the DIR pin. This functionality allows the user to generate custom PWM signals for the high-side outputs.All outputs are short-circuit protected and detect open-load.The communication protocol used to configure SPSB0815 registers is the SPI, implemented with four wires (MISO, MOSI, CSN, and CLK).The AEK-POW-SPSB081 also exploits the LIN and CAN transceivers embedded in the IC, allowing the use of the board as a bridge between the microcontroller and the CAN or LIN communication lines.An external microcontroller (for example, when using an AEK-MCU-C1MLIT1) has to refresh periodically a watchdog TRIG bit in the SPSB081 register via SPI, to maintain the device in active mode.In case of watchdog failure, the device enters the V1_standby (for energy saving). To wake it up, send a pulse to the WU1_IN pin or just press the S1 button.By placing a jumper on JP1, the device enters the debug mode where the watchdog is inactive.Three demos are available in the AutoDevKit ecosystem, each of them based on a different SPC58 microcontroller evaluation board plus an AEK-POW-SPSB081.The demos show how to use the outputs, configuring them in four different modes: OUT 1 for ON, OUT 2 for TIMED, OUT 3 for PWM and OUT 4 for DIR.V2 is configured as a linear regulator and changes settings alternatively every 2.5 seconds between 3.3 and 5 V.CAN connector and CAN_rx/CAN_tx pins are then connected to the microcontroller board.The CAN test signals transmitted from the microcontroller every five seconds can be effectively decoded through CAN_H/CAN_L pins.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Gender | Contact Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | SW (mm) | Ti | Flammability Rating | Pitch (mm) | Rows | Color | Mount | IR (A) | Tol. R | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | Jumper | Gold | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | 2.44 | – | – | – | – | – | 2.54 | – | Black | – | – | max. | – | – | – | – | – | |
![]() | 61900211621 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | 2 | – | Cable | – | Terminal Housing | – | – | – | – | – | – | – | – | Female | – | – | – | – | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.6 | – | – | – | – | – | 2.54 | – | Beige | – | – | – | – | – | – | – | – | |
![]() | 691210910002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | 2 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | – | – | – | – | 6 | 150 | 20 | Box | – | 30 to 18 (AWG) | 0.2 to 0.75 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 5.48 | – | – | – | – | – | 2.54 | – | – | THT | – | max. | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | Straight | – | – | – | – | – | – | – | – | Pin Header | Gold | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | 2.54 | Single | – | THT | – | max. | – | – | – | – | – | |
![]() | 61900211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | 2 | – | PCB | – | Vertical | – | – | – | – | – | – | – | – | Male | Tin | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | 2.54 | – | – | THT | – | max. | – | – | – | – | – | |
![]() | 61900311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | 3 | – | PCB | – | Vertical | – | – | – | – | – | – | – | – | Male | Tin | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | 2.54 | – | Beige | THT | 3 | max. | – | – | – | – | – | |
![]() | 61900311621 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | 3 | – | Cable | – | Terminal Housing | – | – | – | – | – | – | – | – | Female | – | – | – | – | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 8.4 | – | – | – | – | – | 2.54 | – | Beige | – | – | – | – | – | – | – | – | |
![]() | 61900411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | 4 | – | PCB | – | Vertical | – | – | – | – | – | – | – | – | Male | Tin | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | 2.54 | – | – | THT | – | max. | – | – | – | – | – | |
![]() | 61900411621 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | 4 | – | Cable | – | Terminal Housing | – | – | – | – | – | – | – | – | Female | – | – | – | – | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.8 | – | – | – | – | – | 2.54 | – | Beige | – | – | – | – | – | – | – | – | |
![]() | 691210910005 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | 5 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | – | – | – | – | 6 | 150 | 20 | Box | – | 30 to 18 (AWG) | 0.2 to 0.75 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 13.1 | – | – | – | – | – | 2.54 | – | – | THT | – | max. | – | – | – | – | – | |
![]() | 61900711121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | 7 | – | PCB | – | Vertical | – | – | – | – | – | – | – | – | Male | Tin | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 17.78 | – | – | – | – | – | 2.54 | – | Beige | THT | 3 | max. | – | – | – | – | – | |
![]() | 61900711621 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | 7 | – | Cable | – | Terminal Housing | – | – | – | – | – | – | – | – | Female | – | – | – | – | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 18.3 | – | – | – | – | – | 2.54 | – | Beige | – | – | – | – | – | – | – | – | |
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | SMT | – | – | 0.7 | – | – | – | – | ||
![]() | 150080GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | SMT | – | – | 0.7 | – | – | – | – | ||
![]() | 150080BS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | SMT | – | – | 0.7 | – | – | – | – | ||
| 885012006055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | 47 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | 1 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012206087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | 4.7 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | 47 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | |||
| 885012207079 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 3000 | – | – | 2.2 µF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 10 | 0.05 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | |||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 3000 | – | – | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | |||
![]() | 430152043826 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Silver | 0.05 | – | – | Tape and Reel | 1000 | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | 260 | 200000 | White | not specified | |
![]() | 970080365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | – | 8 | – | – | 6 | M3 | UL94 HB | – | – | Black | – | – | – | – | – | – | – | – | |
![]() | 61910113722 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Crimp Contact | – | – | Cable | – | Crimp Terminal | 28 to 22 (AWG) 0.081 to 0.326 (mm²) | – | – | – | – | – | – | – | Female | Tin | 3 | 250 | 20 | Small Reel | 1000 | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | 3 | max. | – | – | – | – | – | |
| 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 3000 | – | – | 100 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | |||
| 885012209073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 10 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | |||
![]() | 150080AS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 605 | Amber | 610 | 130 | 2 | AlInGaP | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | ||
![]() | 97790403111 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SCRW Pan Head Screw w. cross slot M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | 2000 | – | – | – | – | – | – | -30 °C up to +85 °C | – | – | – | – | 4 | – | – | – | – | UL94 V-2 | – | – | Natural | – | – | – | – | – | – | – | – | |
| 885012206125 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 220 nF | ±5% | 50 | 0603 | -55 °C up to +125 °C | – | 10 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Gender | Contact Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | SW (mm) | Ti | Flammability Rating | Pitch (mm) | Rows | Color | Mount | IR (A) | Tol. R | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples |
|---|