| Topology | Sensors |
| IC revision | 4.0 |
STEVAL-MKI109D is an evaluation platform that allows engineers to monitor the behavior of ST MEMS sensorsn and maximize the performance of new product designs, accelerating time to market.This board is compatible with ST MEMS adapter boards and supports I2C, I3C, SPI, and TDM communication interfaces for very high output data rates.This professional MEMS tool features a high-performance STM32H563ZI microcontroller and flexible power management with software-adjustable power circuitry that allows you to set the sensor supply voltage from 0 to 3.6 V and replicate the operating conditions in the target application.The motherboard includes accurate power monitoring of sensor supply voltage and current, so external instruments are not required.You can run the MEMS-Studio graphical user interface (GUI) on a host PC to manage the data flow from MEMS sensors and analyze sensor waveforms, which can help you explore the operating modes and power settings to optimize sensor performance and accuracy in your application. Firmware for the STEVAL-MKI109D is also available in the MEMS Studio software solution.The STM32H563ZI Arm Cortex®-M33 microcontroller with DSP and FPU can process much more than sensor readings such as barometric pressure and accelerometer or gyroscope data. It can handle complex datasets like optical or electronic image stabilization (OIS and EIS, respectively) from ST’s advanced 6-axis inertial measurement units (IMUs) and can be used to evaluate the latest generation of high-resolution MEMS sensors for automotive, consumer, and industrial applications.
Plug-and-play rapid evaluation of all MEMS sensorsCompatible with all ST MEMS DIL24 adapter boardsUser-friendly MEMS Studio GUI evaluation software to manage and analyze MEMS sensor dataSupports I²C, I3C, SPI, and TDM communication interfacesSoftware-adjustable power circuitry to set sensor supply voltage from 0 to 3.6 V on VDD and VDDIO pins of the DIL24 adapter boardOnboard measurement of supply currentFirmware update via USBSD card slot (SD card not included)USB Type-C® connectorRoHS compliantCE certified
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | L (mm) | W (mm) | Fl (mm) | Ceramic Type | Packaging | Q (%) | Interface Type | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (DC)) | Pitch (mm) | Rows | G (mm) | IR (mA) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060BS75000 | SPEC | 27 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | 1.6 | 0.8 | – | – | Tape and Reel | – | – | – | – | SMT | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | 1.6 | 0.8 | – | – | Tape and Reel | – | – | – | – | SMT | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | 1.6 | 0.8 | – | – | Tape and Reel | – | – | – | – | SMT | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | 1.6 | 0.8 | – | – | Tape and Reel | – | – | – | – | SMT | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74279265 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0603 | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | SMT | 200 | – | – | – | – | 200 | 0.8 | – | – | – | – | 600 | 720 | 200 MHz | 850 | 0.45 | Wide Band | ||
![]() | 742792695 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0603 | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | SMT | – | – | – | – | – | 50 | 0.8 | – | – | – | – | 2500 | 3000 | 80 MHz | 450 | 1 | Wide Band | ||
| 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 pF | ±5% | 50 | 0603 | – | 10 GΩ | 1.6 | 0.8 | 0.4 | NP0 Class I | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012006058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 150 pF | ±5% | 50 | 0603 | – | 10 GΩ | 1.6 | 0.8 | 0.4 | NP0 Class I | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 50 | 0603 | 3 | 5 GΩ | 1.6 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012106006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 6.3 | 0603 | 15 | 0.005 GΩ | 1.6 | 0.8 | 0.35 | X5R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012107006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 47 µF | ±20% | 6.3 | 0805 | 10 | 0.002 GΩ | 2 | 1.25 | 0.5 | X5R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | |||
![]() | 632723100011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | – | – | USB 3.1 | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | Tape and Reel | – | Type C | Receptacle | 24 | THR | – | 48 | – | – | 1.5 | 5000 | – | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | 5.08 | – | – | – | Bag | – | – | Pin Header | 2 | THT | – | 250 | 2.54 | Single | – | 3000 | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61301211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | 30.48 | – | – | – | Bag | – | – | Pin Header | 12 | THT | – | 250 | 2.54 | Single | – | 3000 | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 62000211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | 4 | – | – | – | Bag | – | – | Pin Header | 2 | THT | 2000 | 200 | 2 | Single | – | 2000 | – | – | – | – | – | – | – | – | – | – | Straight | |
| 885012006090 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 3.3 pF | ±0.25pF | 100 | 0603 | – | 10 GΩ | 1.6 | 0.8 | 0.4 | NP0 Class I | 7" Tape & Reel | 466 | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
![]() | 434133025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 16 | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | 50 | – | – | – | – | 50 | 2.5 | 160 | 100000 | Black | not specified | – | – | – | – | – | – | |
![]() | 885382206003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 22 nF | ±10% | 50 | 0603 | 2.5 | 10 GΩ | 1.6 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 830055951 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | Processor, CAN, Bluetooth | 16 MHz | ±20ppm | 30 | 18 | -40 °C up to +85 °C | – | – | – | CFPX-180 | – | – | 3.2 | 2.5 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | ||
| 885012106030 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 1 µF | ±10% | 25 | 0603 | 10 | 0.5 GΩ | 1.6 | 0.8 | 0.4 | X5R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
![]() | 830107326401 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | – | – | – | – | – | – | – | Real Time Clock | 32.768 kHz | ±20ppm | – | 4 | -40 °C up to +85 °C | – | – | – | IQXC-25 | – | – | 2 | 1.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.6 | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | L (mm) | W (mm) | Fl (mm) | Ceramic Type | Packaging | Q (%) | Interface Type | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (DC)) | Pitch (mm) | Rows | G (mm) | IR (mA) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|